DBW01 06 - Diaphragm coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbw01_06.prj},{NB=DBW01-D50-d14-e14},{CODE=DBW01},{TYPE=luodinggudingxingdanmopian},{MTM=luhejing},{DIM=tanqianwei},{THA=neiliujiaojindingluoding},{D=50},{DD=14},{EE=14},{L1=18.0},{F=9.0},{M=6},{TIT=7.0},{ALT=7.00},{AIA=2.0},{AIE=0.15},{AIO=+0.3/-0.3},{SMO=1450},{MNO=6000},{INM=3.6x10*5},{WEI=170},{ZZDC=0},{ZZDD=0},{LINK=Webxxx},{PPATH=dbw01_06/assem/dbw01_06_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
DIM
Diaphragm material
ⁿ/ₐ
LHS
Main surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
F
[mm]
M
[mm]
TIT
Tightening torque
[N*m]
ALT
Allowable torque
[N*m]
AIA
Allow installation deviation
[°]
AIE
Allow installation eccentricity deviation
ⁿ/ₐ
AIO
Allowable installation of axial displacement deviation
ⁿ/ₐ
SMO
Static elastic coefficient
ⁿ/ₐ
MNO
Maximum number of revolutions
[U/min]
INM
Moment of inertia
ⁿ/ₐ
WEI
weight
[g]
DBW01-D16-d4-e4
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
16
17.7
7.8
3.0
3
0.7
0.40
2.0
0.10
+0.1/-0.1
90
19000
2.0x10*7
7
DBW01-D20-d4-e4
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
20
18.4
7.5
4.0
3
0.7
0.60
2.0
0.10
+0.2/-0.2
170
18000
6.0x10*7
11
DBW01-D25-d5-e5
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
25
21.6
9.0
4.0
4
1.7
1.40
2.0
0.10
+0.2/-0.2
300
16000
1.8x10*6
22
DBW01-D32-d6-e6
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
32
29.0
12.4
6.0
4
1.7
2.60
2.0
0.10
+0.3/-0.3
700
12000
5.2x10*6
50
DBW01-D40-d8-e8
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
40
35.0
15.5
7.8
5
4.0
4.40
2.0
0.15
+0.3/-0.3
1200
8000
1.3x10*5
85
DBW01-D50-d14-e14
DBW01
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
50
40.5
18.0
9.0
6
7.0
7.00
2.0
0.15
+0.3/-0.3
1450
6000
3.6x10*5
170
DBW06-D16-d4-e4
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
16
23.8
7.8
3.0
3
0.7
0.40
3.5
0.30
+0.3/-0.3
70
19000
2.4x10*6
9
DBW06-D20-d4-e4
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
20
26.0
7.5
4.0
3
0.7
0.60
3.5
0.30
+0.4/-0.4
130
18000
7.2x10*7
14
DBW06-D25-d5-e5
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
25
30.2
9.0
4.0
4
1.7
1.40
3.5
0.30
+0.5/-0.5
240
16000
2.2x10*6
27
DBW06-D32-d6-e6
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
32
41.0
12.4
6.0
4
1.7
2.60
3.5
0.30
+0.5/-0.5
560
12000
6.0x10*6
60
DBW06-D40-d8-e8
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
40
47.0
15.5
7.8
5
4.0
4.40
3.5
0.40
+0.6/-0.6
980
8000
1.7x10*5
104
DBW06-D50-d14-e14
DBW06
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket set screw
50
57.0
18.0
9.0
6
7.0
7.00
3.5
0.40
+0.6/-0.6
1100
6000
4.6x10*5
210
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성