LOG01 36 - Guide shaft for miniature ball bushing guide assembly
Yiheda 3D Electronic Gallery
yhd_fa
E2-Linear Bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e2/log01_36.prj},{NB=LOG06-D12-L40},{CODE=LOG06},{TYPE=biaozhunxing},{TYPE1=neiluowenxing},{TYPE2=yiduanneiluowenxing},{MAT=SUS440C},{HRD=56HRC},{D=12},{L=40},{LPOOL=[40:150/1]},{M=M6},{MS=6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
TYPE2
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
M
[mm]
LOG01-D5-L40
LOG01
Standard type
Internal thread type
One end threaded type
SUJ2
58HRC??
5
M3
LOG01-D6-L40
LOG01
Standard type
Internal thread type
One end threaded type
SUJ2
58HRC??
6
M3
LOG01-D8-L40
LOG01
Standard type
Internal thread type
One end threaded type
SUJ2
58HRC??
8
M4
LOG01-D10-L40
LOG01
Standard type
Internal thread type
One end threaded type
SUJ2
58HRC??
10
M5
LOG01-D12-L40
LOG01
Standard type
Internal thread type
One end threaded type
SUJ2
58HRC??
12
M6
LOG06-D5-L40
LOG06
Standard type
Internal thread type
One end threaded type
SUS440C
56HRC??
5
M3
LOG06-D6-L40
LOG06
Standard type
Internal thread type
One end threaded type
SUS440C
56HRC??
6
M3
LOG06-D8-L40
LOG06
Standard type
Internal thread type
One end threaded type
SUS440C
56HRC??
8
M4
LOG06-D10-L40
LOG06
Standard type
Internal thread type
One end threaded type
SUS440C
56HRC??
10
M5
LOG06-D12-L40
LOG06
Standard type
Internal thread type
One end threaded type
SUS440C
56HRC??
12
M6
LOG31-D5-L40
LOG31
Standard type
Internal thread type
Both ends of the thread t...
SUJ2
58HRC??
5
M3
LOG31-D6-L40
LOG31
Standard type
Internal thread type
Both ends of the thread t...
SUJ2
58HRC??
6
M3
LOG31-D8-L40
LOG31
Standard type
Internal thread type
Both ends of the thread t...
SUJ2
58HRC??
8
M4
LOG31-D10-L40
LOG31
Standard type
Internal thread type
Both ends of the thread t...
SUJ2
58HRC??
10
M5
LOG31-D12-L40
LOG31
Standard type
Internal thread type
Both ends of the thread t...
SUJ2
58HRC??
12
M6
LOG36-D5-L40
LOG36
Standard type
Internal thread type
Both ends of the thread t...
SUS440C
56HRC??
5
M3
LOG36-D6-L40
LOG36
Standard type
Internal thread type
Both ends of the thread t...
SUS440C
56HRC??
6
M3
LOG36-D8-L40
LOG36
Standard type
Internal thread type
Both ends of the thread t...
SUS440C
56HRC??
8
M4
LOG36-D10-L40
LOG36
Standard type
Internal thread type
Both ends of the thread t...
SUS440C
56HRC??
10
M5
LOG36-D12-L40
LOG36
Standard type
Internal thread type
Both ends of the thread t...
SUS440C
56HRC??
12
M6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성