LMC51 52 - Straight column linear bearing
Yiheda 3D Electronic Gallery
yhd_fa
E2-Linear Bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e2/lmc51_52.prj},{NB=LMC51-d50},{CODE=LMC51},{TYPE=chongyawaiquanshi},{MAT=chongyagangban},{HRD=HV720-760},{SUR=Carburizing treatment},{MAT2=GCr15},{MAT3=shuzhi},{MAT4=dingjingxiangjiao},{SYHJWD=-20--80},{FJ=shuangmifengquan},{DD=50},{D=62},{L=70},{RR=1.5},{C=6950},{CO=6300},{G=252.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Bushing hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT2
Ball material
ⁿ/ₐ
MAT3
Cage material
ⁿ/ₐ
MAT4
Seal material
ⁿ/ₐ
SYHJWD
Ambient temperature
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
RR
r
[mm]
C
Basic rated load C (moving) N
[N]
CO
Co
[N]
G
weight
[g]
LMC51-d6
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
6
12
22
0.8
400
240
7.0
LMC51-d8
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
8
15
24
0.8
440
280
12.0
LMC51-d10
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
10
17
26
0.8
500
370
14.5
LMC51-d12
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
12
19
28
0.8
620
510
18.5
LMC51-d14
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
14
21
28
0.8
710
530
20.5
LMC51-d16
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
16
24
30
0.8
800
630
27.5
LMC51-d20
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
20
28
30
0.8
950
800
32.5
LMC51-d25
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
25
35
40
1.5
1990
1560
66.0
LMC51-d30
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
30
40
50
1.5
2900
2700
95.0
LMC51-d40
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
40
52
60
1.5
5100
4500
182.0
LMC51-d50
LMC51
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
Nitrile rubber
-20--80
Double seal
50
62
70
1.5
6950
6300
252.0
LMC52-d6
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
6
12
22
0.8
400
240
7.0
LMC52-d8
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
8
15
24
0.8
440
280
12.0
LMC52-d10
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
10
17
26
0.8
500
370
14.5
LMC52-d12
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
12
19
28
0.8
620
510
18.5
LMC52-d14
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
14
21
28
0.8
710
530
20.5
LMC52-d16
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
16
24
30
0.8
800
630
27.5
LMC52-d20
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
20
28
30
0.8
950
800
32.5
LMC52-d25
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
25
35
40
1.5
1990
1560
66.0
LMC52-d30
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
30
40
50
1.5
2900
2700
95.0
LMC52-d40
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
40
52
60
1.5
5100
4500
182.0
LMC52-d50
LMC52
Drawn outer ring
Stamped steel plate
HV720-760
Carburizing treatment
GCr15
Resin
-
-20--80
No seal
50
62
70
1.5
6950
6300
252.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성