OBJ11 - Oil free linear slide plate, copper alloy, size selective type, sink hole type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/obj11.prj},{NB=OBJ11-W58-L100},{CODE=OBJ11},{TYPE=A-B},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{W=58},{L=100},{L1=50},{L1THE=+0.2/-0.2},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
[mm]
L
[mm]
L1
[mm]
L1THE
L1 tolerance
ⁿ/ₐ
OBJ11-W28-L75
OBJ11
Size selection type
High-strength brass (SP2)...
28
75
45
+0.2/-0.2
OBJ11-W28-L100
OBJ11
Size selection type
High-strength brass (SP2)...
28
100
50
+0.2/-0.2
OBJ11-W28-L125
OBJ11
Size selection type
High-strength brass (SP2)...
28
125
75
+0.2/-0.2
OBJ11-W28-L150
OBJ11
Size selection type
High-strength brass (SP2)...
28
150
100
+0.2/-0.2
OBJ11-W38-L75
OBJ11
Size selection type
High-strength brass (SP2)...
38
75
45
+0.2/-0.2
OBJ11-W38-L100
OBJ11
Size selection type
High-strength brass (SP2)...
38
100
50
+0.2/-0.2
OBJ11-W38-L125
OBJ11
Size selection type
High-strength brass (SP2)...
38
125
75
+0.2/-0.2
OBJ11-W38-L150
OBJ11
Size selection type
High-strength brass (SP2)...
38
150
100
+0.2/-0.2
OBJ11-W48-L75
OBJ11
Size selection type
High-strength brass (SP2)...
48
75
45
+0.2/-0.2
OBJ11-W48-L100
OBJ11
Size selection type
High-strength brass (SP2)...
48
100
50
+0.2/-0.2
OBJ11-W48-L125
OBJ11
Size selection type
High-strength brass (SP2)...
48
125
75
+0.2/-0.2
OBJ11-W48-L150
OBJ11
Size selection type
High-strength brass (SP2)...
48
150
100
+0.2/-0.2
OBJ11-W48-L200
OBJ11
Size selection type
High-strength brass (SP2)...
48
200
150
+0.2/-0.2
OBJ11-W58-L75
OBJ11
Size selection type
High-strength brass (SP2)...
58
75
45
+0.2/-0.2
OBJ11-W58-L100
OBJ11
Size selection type
High-strength brass (SP2)...
58
100
50
+0.2/-0.2
OBJ11-W58-L150
OBJ11
Size selection type
High-strength brass (SP2)...
58
150
100
+0.2/-0.2
OBJ11-W75-L75
OBJ11
Size selection type
High-strength brass (SP2)...
75
75
25
+0.2/-0.2
OBJ11-W75-L100
OBJ11
Size selection type
High-strength brass (SP2)...
75
100
50
+0.2/-0.2
OBJ11-W75-L125
OBJ11
Size selection type
High-strength brass (SP2)...
75
125
75
+0.2/-0.2
OBJ11-W75-L150
OBJ11
Size selection type
High-strength brass (SP2)...
75
150
100
+0.2/-0.2
OBJ11-W75-L200
OBJ11
Size selection type
High-strength brass (SP2)...
75
200
150
+0.2/-0.2
OBJ11-W100-L100
OBJ11
Size selection type
High-strength brass (SP2)...
100
100
50
+0.2/-0.2
OBJ11-W100-L125
OBJ11
Size selection type
High-strength brass (SP2)...
100
125
75
+0.2/-0.2
OBJ11-W100-L150
OBJ11
Size selection type
High-strength brass (SP2)...
100
150
100
+0.2/-0.2
OBJ11-W100-L200
OBJ11
Size selection type
High-strength brass (SP2)...
100
200
150
+0.2/-0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성