OBH01 11 - Oil free linear slide plate, copper alloy, size specified type, cone hole type / sink hole type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/obh01_11.prj},{NB=OBH01-6K-A181-B100-T5-P6},{CODE=OBH01},{TYPE=A-B},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{SP=6K},{A=181},{APOOL=[181:200/1]},{B=100},{BPOOL=[100:150/1]},{T=5},{TPOOL=5,10},{P=P6},{Z=-},{E=80x2},{EPOOL=80},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SP
specification
ⁿ/ₐ
Z
ⁿ/ₐ
E
ⁿ/ₐ
F
f
ⁿ/ₐ
DD
d
ⁿ/ₐ
DD1
D1
ⁿ/ₐ
HH
h
ⁿ/ₐ
OBH01-2K-A50-B28-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2K
-
30
0.000
5.300
11.500
3.000
OBH01-2K-A61-B28-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2K
-
40
0.000
5.300
11.500
3.000
OBH01-2K-A81-B28-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2K
-
60
0.000
5.300
11.500
3.000
OBH01-2K-A101-B28-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2K
-
80
0.000
5.300
11.500
3.000
OBH01-2K-A121-B28-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2K
-
100
0.000
5.300
11.500
3.000
OBH01-3K-A151-B28-T5-P6 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
3K
-
65x2
0.000
6.500
13.500
3.500
OBH01-3K-A181-B28-T5-P6 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
3K
-
80x2
0.000
6.500
13.500
3.500
OBH01-2KA-A50-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KA
-
30
30.000
5.300
11.500
3.000
OBH01-2KA-A61-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KA
-
40
30.000
5.300
11.500
3.000
OBH01-2KA-A81-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KA
-
60
30.000
5.300
11.500
3.000
OBH01-2KA-A101-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KA
-
80
30.000
5.300
11.500
3.000
OBH01-2KA-A121-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KA
-
100
30.000
5.300
11.500
3.000
OBH01-2KB-A50-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KB
-
30
30.000
5.300
11.500
3.000
OBH01-2KB-A61-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KB
-
40
30.000
5.300
11.500
3.000
OBH01-2KB-A81-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KB
-
60
30.000
5.300
11.500
3.000
OBH01-2KB-A101-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KB
-
80
30.000
5.300
11.500
3.000
OBH01-2KB-A121-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
2KB
-
100
30.000
5.300
11.500
3.000
OBH01-4K-A80-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
4K
-
60
30.000
5.300
11.500
3.000
OBH01-4K-A101-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
4K
-
80
30.000
5.300
11.500
3.000
OBH01-4K-A121-B50-T5-P5 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
4K
-
100
30.000
5.300
11.500
3.000
OBH01-6K-A150-B100-T5-P6 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
6K
-
65x2
60.000
6.500
13.500
3.500
OBH01-6K-A181-B100-T5-P6 ...
OBH01
Dimension-specified type
High-strength brass (SP2)...
6K
-
80x2
60.000
6.500
13.500
3.500
OBH11-2K-A50-B28-T10-Z6 ...
OBH11
Dimension-specified type
High-strength brass (SP2)...
2K
Z6
30
0.000
6.500
11.000
4.500
OBH11-2K-A61-B28-T10-Z6 ...
OBH11
Dimension-specified type
High-strength brass (SP2)...
2K
Z6
40
0.000
6.500
11.000
4.500
OBH11-2K-A81-B28-T10-Z6 ...
OBH11
Dimension-specified type
High-strength brass (SP2)...
2K
Z6
60
0.000
6.500
11.000
4.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성