WIQ51 66 - Hinge base · central fulcrum type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wiq51_66.prj},{NB=WIQ56-D25-W25-H40},{CODE=WIQ56},{TYPE=Central pivot type Single clevis},{MAT1=0Cr18Ni9},{MAT2=SUS304},{SUR=-},{D=25},{DTOL=+0.021/0},{W=25},{WPOOL=[25:35/1]},{WTOL=-0.05/-0.15},{H=40},{HPOOL=[40:50/1]},{A=65},{F=45},{P=45},{X=10.0},{S=18},{T=30},{DD2=9.0},{DD1=14.0},{H1=9.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance H7
[mm]
WTOL
W tolerance
[mm]
A
[mm]
F
[mm]
P
[mm]
X
[mm]
B
[mm]
S
[mm]
T
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
H1
[mm]
WIQ51-D3-W3-H15
WIQ51
Central fulcrum type sing...
45
S45C
Black
3
+0.010/0
-0.05/-0.15
28
18
18
5.0
20
8
9
4.5
8.0
4.5
WIQ51-D4-W4-H20
WIQ51
Central fulcrum type sing...
45
S45C
Black
4
+0.012/0
-0.05/-0.15
28
18
18
5.0
25
10
9
4.5
8.0
4.5
WIQ51-D5-W5-H20
WIQ51
Central fulcrum type sing...
45
S45C
Black
5
+0.012/0
-0.05/-0.15
32
22
22
5.0
26
12
12
4.5
8.0
4.5
WIQ51-D6-W6-H25
WIQ51
Central fulcrum type sing...
45
S45C
Black
6
+0.012/0
-0.05/-0.15
32
22
22
5.0
33
12
12
4.5
8.0
4.5
WIQ51-D8-W8-H25
WIQ51
Central fulcrum type sing...
45
S45C
Black
8
+0.015/0
-0.05/-0.15
38
27
27
5.5
33
12
16
5.5
9.5
5.5
WIQ51-D10-W10-H30
WIQ51
Central fulcrum type sing...
45
S45C
Black
10
+0.015/0
-0.05/-0.15
38
27
27
5.5
40
14
16
5.5
9.5
5.5
WIQ51-D12-W12-H30
WIQ51
Central fulcrum type sing...
45
S45C
Black
12
+0.018/0
-0.05/-0.15
45
32
32
6.5
40
14
19
5.5
9.5
5.5
WIQ51-D13-W13-H30
WIQ51
Central fulcrum type sing...
45
S45C
Black
13
+0.018/0
-0.05/-0.15
50
35
35
7.5
40
14
19
6.5
11.0
6.5
WIQ51-D14-W14-H35
WIQ51
Central fulcrum type sing...
45
S45C
Black
14
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ51-D15-W15-H35
WIQ51
Central fulcrum type sing...
45
S45C
Black
15
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ51-D16-W16-H35
WIQ51
Central fulcrum type sing...
45
S45C
Black
16
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ51-D20-W20-H40
WIQ51
Central fulcrum type sing...
45
S45C
Black
20
+0.021/0
-0.05/-0.15
60
40
40
10.0
54
18
25
9.0
14.0
9.0
WIQ51-D25-W25-H40
WIQ51
Central fulcrum type sing...
45
S45C
Black
25
+0.021/0
-0.05/-0.15
65
45
45
10.0
57
18
30
9.0
14.0
9.0
WIQ52-D3-W3-H15
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
3
+0.010/0
-0.05/-0.15
28
18
18
5.0
20
8
9
4.5
8.0
4.5
WIQ52-D4-W4-H20
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
4
+0.012/0
-0.05/-0.15
28
18
18
5.0
25
10
9
4.5
8.0
4.5
WIQ52-D5-W5-H20
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
5
+0.012/0
-0.05/-0.15
32
22
22
5.0
26
12
12
4.5
8.0
4.5
WIQ52-D6-W6-H25
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
6
+0.012/0
-0.05/-0.15
32
22
22
5.0
33
12
12
4.5
8.0
4.5
WIQ52-D8-W8-H25
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
8
+0.015/0
-0.05/-0.15
38
27
27
5.5
33
12
16
5.5
9.5
5.5
WIQ52-D10-W10-H30
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
10
+0.015/0
-0.05/-0.15
38
27
27
5.5
40
14
16
5.5
9.5
5.5
WIQ52-D12-W12-H30
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
12
+0.018/0
-0.05/-0.15
45
32
32
6.5
40
14
19
5.5
9.5
5.5
WIQ52-D13-W13-H30
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
13
+0.018/0
-0.05/-0.15
50
35
35
7.5
40
14
19
6.5
11.0
6.5
WIQ52-D14-W14-H35
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
14
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ52-D15-W15-H35
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
15
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ52-D16-W16-H35
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
16
+0.018/0
-0.05/-0.15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
WIQ52-D20-W20-H40
WIQ52
Central fulcrum type sing...
45
S45C
Electroless nickel platin...
20
+0.021/0
-0.05/-0.15
60
40
40
10.0
54
18
25
9.0
14.0
9.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성