WIQ21 26 - Hinge base, double earrings, narrow central mounting hole
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wiq21_26.prj},{NB=WIQ22-D8-W6-H20},{CODE=WIQ22},{TYPE=Clevis Central mounting hole Narrow type Screw type},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{D=8},{DTOL=+0.015/0},{W=6},{WPOOL=[6:12/1]},{H=20},{HPOOL=[20:35/1]},{A=20},{P=12},{B=8},{C=4},{S=12},{M=M4},{MPOOL=4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance H7
[mm]
WTOL
w ^????
ⁿ/ₐ
A
[mm]
P
[mm]
B
[mm]
C
[mm]
S
[mm]
M
[mm]
WIQ21-D4-W4-H15
WIQ21
Double earrings central m...
45
S45C
Black
4
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ21-D5-W4-H15
WIQ21
Double earrings central m...
45
S45C
Black
5
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ21-D6-W6-H20
WIQ21
Double earrings central m...
45
S45C
Black
6
+0.012/0
+0.020/+0.05
20
12
6
4
12
M4
WIQ21-D8-W6-H20
WIQ21
Double earrings central m...
45
S45C
Black
8
+0.015/0
+0.020/+0.05
20
12
8
4
12
M4
WIQ21-D10-W6-H20
WIQ21
Double earrings central m...
45
S45C
Black
10
+0.015/0
+0.020/+0.05
20
12
10
4
12
M4
WIQ21-D12-W10-H30
WIQ21
Double earrings central m...
45
S45C
Black
12
+0.018/0
+0.15/+0.05
28
14
12
5
14
M5
WIQ21-D13-W10-H30
WIQ21
Double earrings central m...
45
S45C
Black
13
+0.018/0
+0.15/+0.05
28
14
13
5
14
M5
WIQ21-D14-W12-H30
WIQ21
Double earrings central m...
45
S45C
Black
14
+0.018/0
+0.15/+0.05
32
16
14
5
14
M5
WIQ22-D4-W4-H15
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
4
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ22-D5-W4-H15
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
5
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ22-D6-W6-H20
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
6
+0.012/0
+0.020/+0.05
20
12
6
4
12
M4
WIQ22-D8-W6-H20
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
8
+0.015/0
+0.020/+0.05
20
12
8
4
12
M4
WIQ22-D10-W6-H20
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
10
+0.015/0
+0.020/+0.05
20
12
10
4
12
M4
WIQ22-D12-W10-H30
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
12
+0.018/0
+0.15/+0.05
28
14
12
5
14
M5
WIQ22-D13-W10-H30
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
13
+0.018/0
+0.15/+0.05
28
14
13
5
14
M5
WIQ22-D14-W12-H30
WIQ22
Double earrings central m...
45
S45C
Electroless nickel platin...
14
+0.018/0
+0.15/+0.05
32
16
14
5
14
M5
WIQ26-D4-W4-H15
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
4
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ26-D5-W4-H15
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
5
+0.012/0
+0.020/+0.05
16
10
4
3
10
M3
WIQ26-D6-W6-H20
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
6
+0.012/0
+0.020/+0.05
20
12
6
4
12
M4
WIQ26-D8-W6-H20
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
8
+0.015/0
+0.020/+0.05
20
12
8
4
12
M4
WIQ26-D10-W6-H20
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
10
+0.015/0
+0.020/+0.05
20
12
10
4
12
M4
WIQ26-D12-W10-H30
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
12
+0.018/0
+0.15/+0.05
28
14
12
5
14
M5
WIQ26-D13-W10-H30
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
13
+0.018/0
+0.15/+0.05
28
14
13
5
14
M5
WIQ26-D14-W12-H30
WIQ26
Double earrings central m...
0Cr18Ni9
SUS304
-
14
+0.018/0
+0.15/+0.05
32
16
14
5
14
M5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성