WIP71 72 - Hinge base, double earrings, U-shape, W, H size designation
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wip71_72.prj},{NB=WIP71-D25-W25-H40},{CODE=WIP71},{TYPE=Clevis U type W.H Configurable H7 Type},{MAT1=45},{MAT2=S45C},{SUR=Black coating},{D=25},{DTOL=+0.021/0},{W=25},{WPOOL=[25:35/1]},{WTOL=+0.15/+0.05},{H=40},{HPOOL=[40:50/5]},{A=65},{F=47},{K=18},{T=30},{M=M8},{MPOOL=8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
WTOL
w ^????
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
M
M coarse thread
[mm]
WIP71-D2-W3-H15
WIP71
Double earring type W.H s...
45
S45C
Black
2
+0.010/0
+0.15/+0.05
13
7
18.000
10
6
M3
WIP71-D3-W3-H20
WIP71
Double earring type W.H s...
45
S45C
Black
3
+0.010/0
+0.15/+0.05
16
8
25.000
10
9
M3
WIP71-D4-W4-H20
WIP71
Double earring type W.H s...
45
S45C
Black
4
+0.012/0
+0.15/+0.05
19
11
25.000
10
9
M3
WIP71-D5-W5-H25
WIP71
Double earring type W.H s...
45
S45C
Black
5
+0.012/0
+0.15/+0.05
25
16
31.000
12
12
M4
WIP71-D6-W6-H25
WIP71
Double earring type W.H s...
45
S45C
Black
6
+0.012/0
+0.15/+0.05
32
20
33.000
12
12
M4
WIP71-D8-W8-H30
WIP71
Double earring type W.H s...
45
S45C
Black
8
+0.015/0
+0.15/+0.05
38
26
38.000
14
16
M5
WIP71-D10-W10-H30
WIP71
Double earring type W.H s...
45
S45C
Black
10
+0.015/0
+0.15/+0.05
50
38
40.000
14
16
M5
WIP71-D12-W12-H30
WIP71
Double earring type W.H s...
45
S45C
Black
12
+0.018/0
+0.15/+0.05
50
38
40.000
14
19
M5
WIP71-D13-W13-H30
WIP71
Double earring type W.H s...
45
S45C
Black
13
+0.018/0
+0.15/+0.05
50
38
40.000
14
19
M5
WIP71-D14-W14-H35
WIP71
Double earring type W.H s...
45
S45C
Black
14
+0.018/0
+0.15/+0.05
50
36
47.000
15
22
M6
WIP71-D15-W15-H35
WIP71
Double earring type W.H s...
45
S45C
Black
15
+0.018/0
+0.15/+0.05
50
36
47.000
15
22
M6
WIP71-D16-W16-H35
WIP71
Double earring type W.H s...
45
S45C
Black
16
+0.018/0
+0.15/+0.05
50
36
47.000
15
22
M6
WIP71-D20-W20-H40
WIP71
Double earring type W.H s...
45
S45C
Black
20
+0.021/0
+0.15/+0.05
65
47
54.000
18
25
M8
WIP71-D25-W25-H40
WIP71
Double earring type W.H s...
45
S45C
Black
25
+0.021/0
+0.15/+0.05
65
47
57.000
18
30
M8
WIP72-D2-W3-H15
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
2
+0.010/0
+0.15/+0.05
13
7
18.000
10
6
M3
WIP72-D3-W3-H20
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
3
+0.010/0
+0.15/+0.05
16
8
25.000
10
9
M3
WIP72-D4-W4-H20
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
4
+0.012/0
+0.15/+0.05
19
11
25.000
10
9
M3
WIP72-D5-W5-H25
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
5
+0.012/0
+0.15/+0.05
25
16
31.000
12
12
M4
WIP72-D6-W6-H25
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
6
+0.012/0
+0.15/+0.05
32
20
33.000
12
12
M4
WIP72-D8-W8-H30
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
8
+0.015/0
+0.15/+0.05
38
26
38.000
14
16
M5
WIP72-D10-W10-H30
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
10
+0.015/0
+0.15/+0.05
50
38
40.000
14
16
M5
WIP72-D12-W12-H30
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
12
+0.018/0
+0.15/+0.05
50
38
40.000
14
19
M5
WIP72-D13-W13-H30
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
13
+0.018/0
+0.15/+0.05
50
38
40.000
14
19
M5
WIP72-D14-W14-H35
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
14
+0.018/0
+0.15/+0.05
50
36
47.000
15
22
M6
WIP72-D15-W15-H35
WIP72
Double earring type W.H s...
45
S45C
Electroless nickel platin...
15
+0.018/0
+0.15/+0.05
50
36
47.000
15
22
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성