WIP51 56 - Hinge base, double earring U-shaped, w-foot fixed type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wip51_56.prj},{NB=WIP52-D10-H30},{CODE=WIP52},{TYPE=Clevis U type W Dimension Fixed Type H7 Type},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{D=10},{DTOL=+0.015/0},{H=30},{HPOOL=[30:40/1]},{W=10},{WTOL=+0.15/+0.05},{A=50},{F=38},{K=14},{T=16},{M=M5},{MPOOL=5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
W
[mm]
WTOL
w ^????
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
M
M coarse thread
[mm]
WIP51-D2-H15
WIP51
Double earrings U-shaped ...
45
S45C
Black
2
+0.010/0
4
+0.15/+0.05
13
7
18
10
6
M3
WIP51-D3-H20
WIP51
Double earrings U-shaped ...
45
S45C
Black
3
+0.010/0
6
+0.15/+0.05
16
8
25
10
9
M3
WIP51-D4-H20
WIP51
Double earrings U-shaped ...
45
S45C
Black
4
+0.012/0
8
+0.15/+0.05
19
11
25
10
9
M3
WIP51-D5-H25
WIP51
Double earrings U-shaped ...
45
S45C
Black
5
+0.012/0
8
+0.15/+0.05
25
16
31
12
12
M4
WIP51-D6-H25
WIP51
Double earrings U-shaped ...
45
S45C
Black
6
+0.012/0
10
+0.15/+0.05
32
20
33
12
12
M4
WIP51-D8-H30
WIP51
Double earrings U-shaped ...
45
S45C
Black
8
+0.015/0
10
+0.15/+0.05
38
26
38
14
16
M5
WIP51-D10-H30
WIP51
Double earrings U-shaped ...
45
S45C
Black
10
+0.015/0
10
+0.15/+0.05
50
38
40
14
16
M5
WIP51-D12-H30
WIP51
Double earrings U-shaped ...
45
S45C
Black
12
+0.018/0
12
+0.15/+0.05
50
38
40
14
19
M5
WIP51-D13-H30
WIP51
Double earrings U-shaped ...
45
S45C
Black
13
+0.018/0
12
+0.15/+0.05
50
38
40
14
19
M5
WIP51-D14-H35
WIP51
Double earrings U-shaped ...
45
S45C
Black
14
+0.018/0
12
+0.15/+0.05
50
36
47
15
22
M6
WIP51-D15-H35
WIP51
Double earrings U-shaped ...
45
S45C
Black
15
+0.018/0
16
+0.15/+0.05
50
36
47
15
22
M6
WIP51-D16-H35
WIP51
Double earrings U-shaped ...
45
S45C
Black
16
+0.018/0
16
+0.15/+0.05
50
36
47
15
22
M6
WIP51-D20-H40
WIP51
Double earrings U-shaped ...
45
S45C
Black
20
+0.021/0
20
+0.15/+0.05
65
47
54
18
25
M8
WIP51-D25-H40
WIP51
Double earrings U-shaped ...
45
S45C
Black
25
+0.021/0
30
+0.15/+0.05
65
47
57
18
30
M8
WIP52-D2-H15
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
2
+0.010/0
4
+0.15/+0.05
13
7
18
10
6
M3
WIP52-D3-H20
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
3
+0.010/0
6
+0.15/+0.05
16
8
25
10
9
M3
WIP52-D4-H20
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
4
+0.012/0
8
+0.15/+0.05
19
11
25
10
9
M3
WIP52-D5-H25
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
5
+0.012/0
8
+0.15/+0.05
25
16
31
12
12
M4
WIP52-D6-H25
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
6
+0.012/0
10
+0.15/+0.05
32
20
33
12
12
M4
WIP52-D8-H30
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
8
+0.015/0
10
+0.15/+0.05
38
26
38
14
16
M5
WIP52-D10-H30
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
10
+0.015/0
10
+0.15/+0.05
50
38
40
14
16
M5
WIP52-D12-H30
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
12
+0.018/0
12
+0.15/+0.05
50
38
40
14
19
M5
WIP52-D13-H30
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
13
+0.018/0
12
+0.15/+0.05
50
38
40
14
19
M5
WIP52-D14-H35
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
14
+0.018/0
12
+0.15/+0.05
50
36
47
15
22
M6
WIP52-D15-H35
WIP52
Double earrings U-shaped ...
45
S45C
Electroless nickel platin...
15
+0.018/0
16
+0.15/+0.05
50
36
47
15
22
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성