WIH31 36 - Joint joint - concave type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wih31_36.prj},{NB=WIH32-M8-1.25-D5-B9-U15},{CODE=WIH32},{TYPE=Concave Widened},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{M=8},{MP=1.25},{D=5},{DPOOL=5,6,8},{B=9},{BTOL=+0.15/+0.05},{BPOOL=[9:16/1]},{U=15},{UPOOL=[15:30/5]},{T1=16},{W=32},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
MP
Pitch
ⁿ/ₐ
DTOL
D tolerance H7
ⁿ/ₐ
BTOL
B tolerance
[mm]
A
[mm]
L
?¨®??
[mm]
T1
[mm]
W
[mm]
WIH31-M3-0.5-D3-B6-U10
WIH31
Concave widened
45
S45C
Black
3
0.50
+0.01/0
+0.15/+0.05
26.000
20.000
9
19
WIH31-M4-0.7-D3-B6-U10
WIH31
Concave widened
45
S45C
Black
4
0.70
+0.01/0
+0.15/+0.05
31.000
25.000
9
19
WIH31-M5-0.8-D4-B7-U10
WIH31
Concave widened
45
S45C
Black
5
0.80
+0.012/0
+0.15/+0.05
31.000
25.000
12
25
WIH31-M6-1.0-D4-B7-U10
WIH31
Concave widened
45
S45C
Black
6
1.00
+0.012/0
+0.15/+0.05
31.000
25.000
12
25
WIH31-M8-1.0-D5-B9-U15
WIH31
Concave widened
45
S45C
Black
8
1.00
+0.012/0
+0.15/+0.05
43.000
35.000
16
32
WIH31-M8-1.25-D5-B9-U15
WIH31
Concave widened
45
S45C
Black
8
1.25
+0.012/0
+0.15/+0.05
43.000
35.000
16
32
WIH31-M10-1.25-D6-B11-U15
WIH31
Concave widened
45
S45C
Black
10
1.25
+0.012/0
+0.15/+0.05
43.000
35.000
19
38
WIH31-M10-1.5-D6-B11-U15
WIH31
Concave widened
45
S45C
Black
10
1.50
+0.012/0
+0.15/+0.05
43.000
35.000
19
38
WIH31-M12-1.25-D8-B12-U15
WIH31
Concave widened
45
S45C
Black
12
1.25
+0.015/0
+0.15/+0.05
50.000
40.000
22
44
WIH31-M12-1.5-D8-B12-U15
WIH31
Concave widened
45
S45C
Black
12
1.50
+0.015/0
+0.15/+0.05
50.000
40.000
22
44
WIH31-M14-1.5-D10-B14-U20
WIH31
Concave widened
45
S45C
Black
14
1.50
+0.015/0
+0.15/+0.05
62.000
50.000
25
50
WIH31-M16-1.5-D10-B14-U20
WIH31
Concave widened
45
S45C
Black
16
1.50
+0.015/0
+0.15/+0.05
67.000
55.000
25
50
WIH31-M18-1.5-D12-B15-U20
WIH31
Concave widened
45
S45C
Black
18
1.50
+0.018/0
+0.15/+0.05
69.000
55.000
30
50
WIH32-M3-0.5-D3-B6-U10
WIH32
Concave widened
45
S45C
Electroless nickel platin...
3
0.50
+0.01/0
+0.15/+0.05
26.000
20.000
9
19
WIH32-M4-0.7-D3-B6-U10
WIH32
Concave widened
45
S45C
Electroless nickel platin...
4
0.70
+0.01/0
+0.15/+0.05
31.000
25.000
9
19
WIH32-M5-0.8-D4-B7-U10
WIH32
Concave widened
45
S45C
Electroless nickel platin...
5
0.80
+0.012/0
+0.15/+0.05
31.000
25.000
12
25
WIH32-M6-1.0-D4-B7-U10
WIH32
Concave widened
45
S45C
Electroless nickel platin...
6
1.00
+0.012/0
+0.15/+0.05
31.000
25.000
12
25
WIH32-M8-1.0-D5-B9-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
8
1.00
+0.012/0
+0.15/+0.05
43.000
35.000
16
32
WIH32-M8-1.25-D5-B9-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
8
1.25
+0.012/0
+0.15/+0.05
43.000
35.000
16
32
WIH32-M10-1.25-D6-B11-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
10
1.25
+0.012/0
+0.15/+0.05
43.000
35.000
19
38
WIH32-M10-1.5-D6-B11-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
10
1.50
+0.012/0
+0.15/+0.05
43.000
35.000
19
38
WIH32-M12-1.25-D8-B12-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
12
1.25
+0.015/0
+0.15/+0.05
50.000
40.000
22
44
WIH32-M12-1.5-D8-B12-U15
WIH32
Concave widened
45
S45C
Electroless nickel platin...
12
1.50
+0.015/0
+0.15/+0.05
50.000
40.000
22
44
WIH32-M14-1.5-D10-B14-U20
WIH32
Concave widened
45
S45C
Electroless nickel platin...
14
1.50
+0.015/0
+0.15/+0.05
62.000
50.000
25
50
WIH32-M16-1.5-D10-B14-U20
WIH32
Concave widened
45
S45C
Electroless nickel platin...
16
1.50
+0.015/0
+0.15/+0.05
67.000
55.000
25
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성