WIH01 06 - Joint, convex
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wih01_06.prj},{NB=WIH02-M10-1.25-D6-B6-U15},{CODE=WIH02},{TYPE=Convex},{MAT1=45},{MAT2=S45C},{SUR=electroless nickel plating},{M=10},{MP=1.25},{D=6},{DPOOL=6,8,10},{B=6},{BTOL=-0.05/-0.15},{BPOOL=[6:20/1]},{U=15},{UPOOL=[15:30/5]},{T=20},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
MP
Pitch
ⁿ/ₐ
DTOL
D tolerance H7
ⁿ/ₐ
BTOL
B tolerance
[mm]
A
[mm]
L
[mm]
T
[mm]
WIH01-M3-0.5-D3-B3-U10
WIH01
Convex type
45
S45C
black coating
3
0.50
+0.01/0
-0.05/-0.15
26
20
10
WIH01-M4-0.7-D3-B3-U10
WIH01
Convex type
45
S45C
black coating
4
0.70
+0.01/0
-0.05/-0.15
31
25
10
WIH01-M5-0.8-D4-B4-U10
WIH01
Convex type
45
S45C
black coating
5
0.80
+0.012/0
-0.05/-0.15
31
25
12
WIH01-M6-1.0-D4-B4-U10
WIH01
Convex type
45
S45C
black coating
6
1.00
+0.012/0
-0.05/-0.15
31
25
12
WIH01-M8-1.0-D5-B5-U15
WIH01
Convex type
45
S45C
black coating
8
1.00
+0.012/0
-0.05/-0.15
43
35
16
WIH01-M8-1.25-D5-B5-U15
WIH01
Convex type
45
S45C
black coating
8
1.25
+0.012/0
-0.05/-0.15
43
35
16
WIH01-M10-1.25-D6-B6-U15
WIH01
Convex type
45
S45C
black coating
10
1.25
+0.012/0
-0.05/-0.15
43
35
20
WIH01-M10-1.5-D6-B6-U15
WIH01
Convex type
45
S45C
black coating
10
1.50
+0.012/0
-0.05/-0.15
43
35
20
WIH01-M12-1.25-D8-B8-U15
WIH01
Convex type
45
S45C
black coating
12
1.25
+0.015/0
-0.05/-0.15
50
40
22
WIH01-M12-1.5-D8-B8-U15
WIH01
Convex type
45
S45C
black coating
12
1.50
+0.015/0
-0.05/-0.15
50
40
22
WIH01-M14-1.5-D10-B10-U20
WIH01
Convex type
45
S45C
black coating
14
1.50
+0.015/0
-0.05/-0.15
62
50
25
WIH01-M16-1.5-D10-B10-U20
WIH01
Convex type
45
S45C
black coating
16
1.50
+0.015/0
-0.05/-0.15
67
55
25
WIH01-M18-1.5-D12-B12-U20
WIH01
Convex type
45
S45C
black coating
18
1.50
+0.018/0
-0.05/-0.15
69
55
28
WIH01-M22-1.5-D12-B12-U20
WIH01
Convex type
45
S45C
black coating
22
1.50
+0.018/0
-0.05/-0.15
81
65
32
WIH01-M26-1.5-D12-B12-U20
WIH01
Convex type
45
S45C
black coating
26
1.50
+0.018/0
-0.05/-0.15
89
70
38
WIH02-M3-0.5-D3-B3-U10
WIH02
Convex type
45
S45C
Electroless nickel platin...
3
0.50
+0.01/0
-0.05/-0.15
26
20
10
WIH02-M4-0.7-D3-B3-U10
WIH02
Convex type
45
S45C
Electroless nickel platin...
4
0.70
+0.01/0
-0.05/-0.15
31
25
10
WIH02-M5-0.8-D4-B4-U10
WIH02
Convex type
45
S45C
Electroless nickel platin...
5
0.80
+0.012/0
-0.05/-0.15
31
25
12
WIH02-M6-1.0-D4-B4-U10
WIH02
Convex type
45
S45C
Electroless nickel platin...
6
1.00
+0.012/0
-0.05/-0.15
31
25
12
WIH02-M8-1.0-D5-B5-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
8
1.00
+0.012/0
-0.05/-0.15
43
35
16
WIH02-M8-1.25-D5-B5-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
8
1.25
+0.012/0
-0.05/-0.15
43
35
16
WIH02-M10-1.25-D6-B6-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
10
1.25
+0.012/0
-0.05/-0.15
43
35
20
WIH02-M10-1.5-D6-B6-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
10
1.50
+0.012/0
-0.05/-0.15
43
35
20
WIH02-M12-1.25-D8-B8-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
12
1.25
+0.015/0
-0.05/-0.15
50
40
22
WIH02-M12-1.5-D8-B8-U15
WIH02
Convex type
45
S45C
Electroless nickel platin...
12
1.50
+0.015/0
-0.05/-0.15
50
40
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성