WIF51 71 - Fixed seat, top mounting and step type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wif51_71.prj},{NB=WIF51-D25},{CODE=WIF51},{TYPE=Top Mount Size is fixed Stepped},{MAT1=45},{MAT2=S45C},{HRD=43-48HRC},{SUR=Hard chrome},{D=25},{DTOL=0/-0.1},{HH=24},{S=30},{D1=27.0},{D1TOL=+0.1/0},{A=38},{T=15},{TTOL=0/-0.05},{T1=21},{W=84},{P=62},{DD=11.0},{DD1=17.0},{H1=11.0},{M=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
HH
h
[mm]
H
[mm]
S
[mm]
D1
[mm]
D1TOL
D1 tolerance
[mm]
A
[mm]
T
[mm]
TTOL
T tolerance
[mm]
T1
[mm]
W
[mm]
P
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
M
[mm]
WIF51-D4
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
4
0/-0.1
6
10
6
4.5
+0.1/0
9
4
0/-0.05
8
30
20
3.5
6.5
3.5
0
WIF51-D6
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
6
0/-0.1
8
13
8
6.5
+0.1/0
12
4
0/-0.05
10
34
24
4.5
8.0
4.5
0
WIF51-D7
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
7
0/-0.1
9
15
10
8.0
+0.1/0
14
4
0/-0.05
10
36
26
4.5
8.0
4.5
0
WIF51-D8
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
8
0/-0.1
11
18
12
9.0
+0.1/0
17
6
0/-0.05
12
42
30
5.5
9.5
5.5
0
WIF51-D10
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
10
0/-0.1
12
20
14
11.0
+0.1/0
19
6
0/-0.05
12
44
32
5.5
9.5
5.5
0
WIF51-D13
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
13
0/-0.1
14
24
17
14.0
+0.1/0
23
8
0/-0.05
13
52
38
6.6
11.0
6.5
0
WIF51-D16
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
16
0/-0.1
18
30
21
18.0
+0.1/0
28
8
0/-0.05
13
56
42
6.6
11.0
6.5
0
WIF51-D18
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
18
0/-0.1
20
34
23
20.0
+0.1/0
31
12
0/-0.05
17
66
48
9.0
14.0
9.0
0
WIF51-D21
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
21
0/-0.1
21
36
26
23.0
+0.1/0
34
12
0/-0.05
17
70
52
9.0
14.0
9.0
0
WIF51-D25
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
25
0/-0.1
24
43
30
27.0
+0.1/0
38
15
0/-0.05
21
84
62
11.0
17.0
11.0
0
WIF51-D27
WIF51
Top mounting size fixed s...
45
S45C
43-48HRC
Hard chrome plating
27
0/-0.1
24
43
32
29.0
+0.1/0
40
20
0/-0.05
27
84
62
11.0
17.0
11.0
0
WIF71-D4
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
4
0/-0.1
6
10
6
4.5
+0.1/0
9
4
0/-0.05
8
30
20
0.0
0.0
0.0
3
WIF71-D6
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
6
0/-0.1
8
13
8
6.5
+0.1/0
12
4
0/-0.05
10
34
24
0.0
0.0
0.0
4
WIF71-D7
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
7
0/-0.1
9
15
10
8.0
+0.1/0
14
4
0/-0.05
10
36
26
0.0
0.0
0.0
4
WIF71-D8
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
8
0/-0.1
11
18
12
9.0
+0.1/0
17
6
0/-0.05
12
42
30
0.0
0.0
0.0
5
WIF71-D10
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
10
0/-0.1
12
20
14
11.0
+0.1/0
19
6
0/-0.05
12
44
32
0.0
0.0
0.0
5
WIF71-D13
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
13
0/-0.1
14
24
17
14.0
+0.1/0
23
8
0/-0.05
13
52
38
0.0
0.0
0.0
6
WIF71-D16
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
16
0/-0.1
18
30
21
18.0
+0.1/0
28
8
0/-0.05
13
56
42
0.0
0.0
0.0
6
WIF71-D18
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
18
0/-0.1
20
34
23
20.0
+0.1/0
31
12
0/-0.05
17
66
48
0.0
0.0
0.0
8
WIF71-D21
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
21
0/-0.1
21
36
26
23.0
+0.1/0
34
12
0/-0.05
17
70
52
0.0
0.0
0.0
8
WIF71-D25
WIF71
Bottom mounting size fixe...
45
S45C
43-48HRC
Hard chrome plating
25
0/-0.1
24
43
30
27.0
+0.1/0
38
15
0/-0.05
21
84
62
0.0
0.0
0.0
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성