TDA01 31 - Hexagon set screw with stop ??¡§¡§ Straight type
Yiheda 3D Electronic Gallery
yhd_fa
C2-Screws/ Nuts / Washers / Rings
Powered by
CAD모델 선택
{yiheda/yhd_fa/c2/tda01_31.prj},{NB=TDA11-M12-L16},{CODE=TDA11},{TYPE=zhiganxing},{MAT1=SCM435},{SUR=fahei},{MAT2=yiqiexiaohuangtong C3604BD},{COL=-},{HRD=-},{M=12},{L=16},{LPOOL=16,20,25,30,40,50,60,80,100},{L1=2.0},{DD=10.0},{S=6.0},{V=8.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
MAT2
Stop material
ⁿ/ₐ
COL
Stop color
ⁿ/ₐ
HRD
Stopper hardness
ⁿ/ₐ
M
[mm]
L1
[mm]
DD
d
[mm]
S
[mm]
V
[mm]
TDA01-M3-L5
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
3
0.5
1.5
1.5
2.0
TDA01-M4-L6
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
4
1.0
2.0
2.0
2.5
TDA01-M5-L8
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
5
1.0
3.0
2.5
3.0
TDA01-M6-L8
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
6
1.0
4.0
3.0
3.5
TDA01-M8-L10
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
8
2.0
6.0
4.0
5.0
TDA01-M10-L12
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
10
2.0
8.0
5.0
6.0
TDA01-M12-L16
TDA01
Straight type
SCM435
Black
Polyurethane
black
Shore A70
12
2.0
10.0
6.0
8.0
TDA06-M3-L5
TDA06
Straight type
SCM435
Black
POM
white
-
3
0.5
1.5
1.5
2.0
TDA06-M4-L6
TDA06
Straight type
SCM435
Black
POM
white
-
4
1.0
2.0
2.0
2.5
TDA06-M5-L8
TDA06
Straight type
SCM435
Black
POM
white
-
5
1.0
3.0
2.5
3.0
TDA06-M6-L8
TDA06
Straight type
SCM435
Black
POM
white
-
6
1.0
4.0
3.0
3.5
TDA06-M8-L10
TDA06
Straight type
SCM435
Black
POM
white
-
8
2.0
6.0
4.0
5.0
TDA06-M10-L12
TDA06
Straight type
SCM435
Black
POM
white
-
10
2.0
8.0
5.0
6.0
TDA06-M12-L16
TDA06
Straight type
SCM435
Black
POM
white
-
12
2.0
10.0
6.0
8.0
TDA11-M3-L5
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
3
0.5
1.5
1.5
2.0
TDA11-M4-L6
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
4
1.0
2.0
2.0
2.5
TDA11-M5-L8
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
5
1.0
3.0
2.5
3.0
TDA11-M6-L8
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
6
1.0
4.0
3.0
3.5
TDA11-M8-L10
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
8
2.0
6.0
4.0
5.0
TDA11-M10-L12
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
10
2.0
8.0
5.0
6.0
TDA11-M12-L16
TDA11
Straight type
SCM435
Black
Free cutting brass (C3604...
-
-
12
2.0
10.0
6.0
8.0
TDA21-M3-L5
TDA21
Straight type
SUA304 is quite
-
Polyurethane
black
Shore A70
3
0.5
1.5
1.5
2.0
TDA21-M4-L6
TDA21
Straight type
SUA304 is quite
-
Polyurethane
black
Shore A70
4
1.0
2.0
2.0
2.5
TDA21-M5-L8
TDA21
Straight type
SUA304 is quite
-
Polyurethane
black
Shore A70
5
1.0
3.0
2.5
3.0
TDA21-M6-L8
TDA21
Straight type
SUA304 is quite
-
Polyurethane
black
Shore A70
6
1.0
4.0
3.0
3.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성