ZAN21 27 - Positioning bead?¡èresin main body type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/zan21_27.prj},{NB=ZAN22-M10},{CODE=ZAN22},{TYPE=Resin body type, metal ball head},{ZH=Overload},{MAT1=Nylon 66(white) },{MAT2=SUS440C},{HRD=55HRC~},{MAT4=SUS631J1},{WD=-30~80℃},{M=10},{DD=4.8},{H=1.2},{L=16},{AA=1.5},{MIN=20},{MAX=39},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ZH
Load
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Ball head material
ⁿ/ₐ
HRD
Ball head hardness
ⁿ/ₐ
MAT4
Spring material
ⁿ/ₐ
WD
Operating temperature
ⁿ/ₐ
M
[mm]
DD
d
[mm]
H
[mm]
L
[mm]
AA
a
[mm]
MIN
Load min (N)
ⁿ/ₐ
MAX
Load max (N)
ⁿ/ₐ
ZAN21-M6
ZAN21
Resin body type, metal ba...
Light load
Polyacetal (black)
SUS440C
55HRC~
SUS304
-30~80℃
6
3.2
0.8
13
1.0
0.2
5
ZAN21-M8
ZAN21
Resin body type, metal ba...
Light load
Polyacetal (black)
SUS440C
55HRC~
SUS304
-30~80℃
8
4.0
1.0
15
1.2
2
12
ZAN21-M10
ZAN21
Resin body type, metal ba...
Light load
Polyacetal (black)
SUS440C
55HRC~
SUS304
-30~80℃
10
4.8
1.2
16
1.5
2.5
16
ZAN26-M6
ZAN26
Resin body type, metal ba...
Light load
Polyacetal (Blue)
SUS440C
55HRC~
SUS304
-30~80℃
6
3.5
0.9
14
1.0
0.2
5
ZAN26-M8
ZAN26
Resin body type, metal ba...
Light load
Polyacetal (Blue)
SUS440C
55HRC~
SUS304
-30~80℃
8
5.0
1.5
16
1.2
2
12
ZAN26-M10
ZAN26
Resin body type, metal ba...
Light load
Polyacetal (Blue)
SUS440C
55HRC~
SUS304
-30~80℃
10
6.0
1.9
19
1.5
2.5
16
ZAN22-M6
ZAN22
Resin body type, metal ba...
Overload
Nylon 66(white)
SUS440C
55HRC~
SUS631J1
-30~80℃
6
3.2
0.8
13
1.0
8
16
ZAN22-M8
ZAN22
Resin body type, metal ba...
Overload
Nylon 66(white)
SUS440C
55HRC~
SUS631J1
-30~80℃
8
4.0
1.0
15
1.2
15
30
ZAN22-M10
ZAN22
Resin body type, metal ba...
Overload
Nylon 66(white)
SUS440C
55HRC~
SUS631J1
-30~80℃
10
4.8
1.2
16
1.5
20
39
ZAN23-M6
ZAN23
Resin body type, resin ba...
Light load
Polyacetal (black)
Polyacetal (white)
-
SUS304
-30~80℃
6
3.2
0.8
13
1.0
0.2
5
ZAN23-M8
ZAN23
Resin body type, resin ba...
Light load
Polyacetal (black)
Polyacetal (white)
-
SUS304
-30~80℃
8
4.0
1.0
15
1.2
2
12
ZAN23-M10
ZAN23
Resin body type, resin ba...
Light load
Polyacetal (black)
Polyacetal (white)
-
SUS304
-30~80℃
10
4.8
1.2
16
1.5
2.5
16
ZAN27-M6
ZAN27
Resin body type, resin ba...
Light load
Polyacetal (Blue)
Polyacetal (white)
-
SUS304
-30~80℃
6
3.5
0.9
14
1.0
0.2
5
ZAN27-M8
ZAN27
Resin body type, resin ba...
Light load
Polyacetal (Blue)
Polyacetal (white)
-
SUS304
-30~80℃
8
5.0
1.5
16
1.2
2
12
ZAN27-M10
ZAN27
Resin body type, resin ba...
Light load
Polyacetal (Blue)
Polyacetal (white)
-
SUS304
-30~80℃
10
6.0
1.9
19
1.5
2.5
16
ZAN24-M6
ZAN24
Resin body type, resin ba...
Overload
Nylon 66(white)
Polyacetal (white)
-
SUS631J1
-30~80℃
6
3.2
0.8
13
1.0
8
16
ZAN24-M8
ZAN24
Resin body type, resin ba...
Overload
Nylon 66(white)
Polyacetal (white)
-
SUS631J1
-30~80℃
8
4.0
1.0
15
1.2
15
30
ZAN24-M10
ZAN24
Resin body type, resin ba...
Overload
Nylon 66(white)
Polyacetal (white)
-
SUS631J1
-30~80℃
10
4.8
1.2
16
1.5
20
39
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성