PBH01 81 - Stop bolts ?¡è Standard / hexagon socket
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pbh01_81.prj},{NB=PBH31-M8-L25},{CODE=PBH31},{TYPE=Standard type},{THR=Fine thread},{MAT=SUS410},{HRD=38-43HRC},{SUR=-},{M=8},{L=25},{LPOOL=[25:65/1]},{MXP=8x0.75},{P=0.75},{B=13.0},{C=15.0},{H=5.5},{V=3.7},{RR=0.4},{B1=0.0},{V1=0.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MXP
Mx pitch
ⁿ/ₐ
B
[mm]
C
[mm]
H
[mm]
V
[mm]
RR
r
[mm]
B1
[mm]
V1
[mm]
PBH01-M3-L10
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
3x0.5
5.5
6.4
2.0
1.0
0.1
0.0
0.0
PBH01-M4-L15
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
4x0.7
7.0
8.1
2.8
2.1
0.2
0.0
0.0
PBH01-M5-L15
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
5x0.8
8.5
9.2
3.5
2.4
0.2
0.0
0.0
PBH01-M6-L20
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
6x1.0
10.0
11.5
4.0
3.0
0.3
0.0
0.0
PBH01-M8-L25
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
8x1.25
13.0
15.0
5.5
3.7
0.4
0.0
0.0
PBH01-M10-L30
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
10x1.5
17.0
19.6
7.0
4.5
0.5
0.0
0.0
PBH01-M12-L30
PBH01
Standard type
Coarse thread
SCM435
38-43HRC
Black
12x1.75
19.0
21.9
8.0
5.2
0.5
0.0
0.0
PBH02-M3-L10
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
3x0.5
5.5
6.4
2.0
1.0
0.1
0.0
0.0
PBH02-M4-L15
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
4x0.7
7.0
8.1
2.8
2.1
0.2
0.0
0.0
PBH02-M5-L15
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
5x0.8
8.5
9.2
3.5
2.4
0.2
0.0
0.0
PBH02-M6-L20
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
6x1.0
10.0
11.5
4.0
3.0
0.3
0.0
0.0
PBH02-M8-L25
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
8x1.25
13.0
15.0
5.5
3.7
0.4
0.0
0.0
PBH02-M10-L30
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
10x1.5
17.0
19.6
7.0
4.5
0.5
0.0
0.0
PBH02-M12-L30
PBH02
Standard type
Coarse thread
SCM435
38-43HRC
Electroless nickel platin...
12x1.75
19.0
21.9
8.0
5.2
0.5
0.0
0.0
PBH11-M3-L10
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
3x0.5
5.5
6.4
2.0
1.0
0.1
0.0
0.0
PBH11-M4-L15
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
4x0.7
7.0
8.1
2.8
2.1
0.2
0.0
0.0
PBH11-M5-L15
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
5x0.8
8.5
9.2
3.5
2.4
0.2
0.0
0.0
PBH11-M6-L20
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
6x1.0
10.0
11.5
4.0
3.0
0.3
0.0
0.0
PBH11-M8-L25
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
8x1.25
13.0
15.0
5.5
3.7
0.4
0.0
0.0
PBH11-M10-L30
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
10x1.5
17.0
19.6
7.0
4.5
0.5
0.0
0.0
PBH11-M12-L30
PBH11
Standard type
Coarse thread
SUS410
38-43HRC
-
12x1.75
19.0
21.9
8.0
5.2
0.5
0.0
0.0
PBH21-M4-L15
PBH21
Standard type
Fine thread
SCM435
38-43HRC
Black
4x0.5
7.0
8.1
2.8
2.1
0.2
0.0
0.0
PBH21-M5-L15
PBH21
Standard type
Fine thread
SCM435
38-43HRC
Black
5x0.5
8.5
9.2
3.5
2.4
0.2
0.0
0.0
PBH21-M6-L20
PBH21
Standard type
Fine thread
SCM435
38-43HRC
Black
6x0.75
10.0
11.5
4.0
3.0
0.3
0.0
0.0
PBH21-M8-L25
PBH21
Standard type
Fine thread
SCM435
38-43HRC
Black
8x0.75
13.0
15.0
5.5
3.7
0.4
0.0
0.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성