YPR01 71 - Non-magnetic positioning pin ??¨¨ big head cone angle type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ypr01_71.prj},{NB=YPR31-D10-P11-L10-B3},{CODE=YPR31},{TYPE=A-C},{SHA=A},{MAT=A2017},{HRD=Natural Anodizing},{D=10},{DTOL=-0.005/-0.014},{P=11},{PPOOL=[11.00:15.00/0.01]},{PPOOL1=[12.01:15.00/0.01]},{PTOL=0/-0.01},{L=10},{LPOOL=[10:22/1]},{LTOL=-0.1/-0.3},{B=3},{BPOOL=[3.0:20.0/0.1]},{BTOL=+0.2/0},{C=0.0},{W=0.0},{V=8},{M=5},{ZZMA=N/A},{ZZMAPOOL='N/A','N/A'},{MA=4},{V1=6},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{ZZDC=N/A},{ZZDCPOOL='N/A','N/A','DC','DC'},{TIG=10},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
C
c
[mm]
NN
n
[mm]
W
[mm]
V
[mm]
M
[mm]
TIG
Tightening torque
[mm]
YPR01-D1-P1.5-L2-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
1
+0.008/+0.002
0.1
0.5
0.0
0
0
0
YPR01-D2-P2.5-L2-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
2
+0.008/+0.002
0.5
1.0
0.0
0
0
0
YPR01-D3-P3.5-L3-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
3
+0.008/+0.002
0.5
2.0
0.0
1
0
0
YPR01-D4-P4.5-L4-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
4
+0.012/+0.004
1.0
3.0
0.0
1
0
0
YPR01-D5-P5.5-L5-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
5
+0.012/+0.004
1.0
3.0
0.0
1
0
0
YPR01-D6-P6.5-L6-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
6
+0.012/+0.004
1.0
3.0
0.0
1
0
0
YPR01-D8-P9-L8-B1
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
8
+0.015/+0.006
1.5
4.0
0.0
1
0
0
YPR01-D10-P11-L10-B3
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
10
+0.015/+0.006
2.0
4.0
0.0
1
0
0
YPR01-D12-P13-L12-B3
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
12
+0.018/+0.007
2.0
4.0
0.0
1
0
0
YPR01-D13-P14-L13-B5
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
13
+0.018/+0.007
2.0
4.0
0.0
2
0
0
YPR01-D16-P17-L16-B5
YPR01
Large cone angle type ??¨...
Round shape
A2017
Natural anodizing
16
+0.018/+0.007
3.0
5.0
0.0
2
0
0
YPR11-D2-P2.5-L2-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
2
+0.008/+0.002
0.5
1.0
1.2
0
0
0
YPR11-D3-P3.5-L3-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
3
+0.008/+0.002
0.5
2.0
1.5
1
0
0
YPR11-D4-P4.5-L4-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
4
+0.012/+0.004
1.0
3.0
1.8
1
0
0
YPR11-D5-P5.5-L5-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
5
+0.012/+0.004
1.0
3.0
2.2
1
0
0
YPR11-D6-P6.5-L6-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
6
+0.012/+0.004
1.0
3.0
3.0
1
0
0
YPR11-D8-P9-L8-B1
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
8
+0.015/+0.006
1.5
4.0
3.5
1
0
0
YPR11-D10-P11-L10-B3
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
10
+0.015/+0.006
2.0
4.0
4.0
1
0
0
YPR11-D12-P13-L12-B3
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
12
+0.018/+0.007
2.0
4.0
5.0
1
0
0
YPR11-D13-P14-L13-B5
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
13
+0.018/+0.007
2.0
4.0
5.5
2
0
0
YPR11-D16-P17-L16-B5
YPR11
Large cone angle type ??¨...
Polygonal
A2017
Natural anodizing
16
+0.018/+0.007
3.0
5.0
7.0
2
0
0
YPR31-D6-P6.5-L6-B2
YPR31
Large cone angle type and...
Round shape
A2017
Natural anodizing
6
-0.004/-0.012
0.0
3.0
0.0
5
3
6.25
YPR31-D8-P9-L8-B2
YPR31
Large cone angle type and...
Round shape
A2017
Natural anodizing
8
-0.005/-0.014
0.0
4.0
0.0
8
5
10
YPR31-D10-P11-L10-B3
YPR31
Large cone angle type and...
Round shape
A2017
Natural anodizing
10
-0.005/-0.014
0.0
4.0
0.0
8
5
10
YPR31-D12-P13-L12-B3
YPR31
Large cone angle type and...
Round shape
A2017
Natural anodizing
12
-0.006/-0.017
0.0
4.0
0.0
8
5
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성