YGY21 32 - Big head / small head flat head positioning pin ??¨¨ bolt fixing ??¨¨ notch type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ygy21_32.prj},{NB=YGY22-D20-P13-L27-B10},{CODE=YGY22},{TYPE=A-C},{SHA=A},{MAT=SKS3},{HRD=Quenching hardness58-61HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{D=20},{DTOL=-0.007/-0.020},{P=13},{PPOOL=[13.00:30.00/0.01]},{PTOL=0/-0.01},{L=27},{LPOOL=[27:42/1]},{LTOL=+0.5/0},{B=10},{BPOOL=[10.0:20.0/0.1]},{BTOL=+0.5/0},{STP=N/A},{STPPOOL='N/A'},{V3=13.5},{V4=8.5},{HH=2.0},{C=3.0},{APP=M8},{WPOOL1=9.000},{WPOOL2=5.000},{AA1=0.8},{DD1=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
V3
[mm]
V4
[mm]
HH
h
[mm]
C
[mm]
APP
Suitable stop screw
ⁿ/ₐ
W
[mm]
YGY21-D6-P5-L12-B5
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
6
5.5
2.5
1.0
1.0
M4
1.5
YGY21-D8-P5-L14-B6
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
8
7.5
3.5
1.2
1.5
M5
1.8
YGY21-D10-P5-L15-B7
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
10
7.5
3.5
1.2
2.0
M6
2.2
YGY21-D12-P5-L15-B7
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
12
7.5
3.5
1.2
2.0
M6
2.5
YGY21-D16-P10-L24-B10
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
16
10.5
5.5
2.0
3.0
M8
4.0
YGY21-D20-P13-L27-B10
YGY21
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness 58-61H...
-
20
13.5
8.5
2.0
3.0
M8
5.0
YGY22-D6-P5-L12-B5
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
5.5
2.5
1.0
1.0
M4
1.5
YGY22-D8-P5-L14-B6
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
7.5
3.5
1.2
1.5
M5
1.8
YGY22-D10-P5-L15-B7
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
7.5
3.5
1.2
2.0
M6
2.2
YGY22-D12-P5-L15-B7
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
7.5
3.5
1.2
2.0
M6
2.5
YGY22-D16-P10-L24-B10
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
16
10.5
5.5
2.0
3.0
M8
4.0
YGY22-D20-P13-L27-B10
YGY22
Bolt type and incision ty...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
20
13.5
8.5
2.0
3.0
M8
5.0
YGY31-D6-P5-L12-B5-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
6
5.5
2.5
1.0
1.0
M4
1.5
YGY31-D8-P5-L14-B6-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
8
7.5
3.5
1.2
1.5
M5
1.8
YGY31-D10-P5-L15-B7-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
10
7.5
3.5
1.2
2.0
M6
2.2
YGY31-D12-P5-L15-B7-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
12
7.5
3.5
1.2
2.0
M6
2.5
YGY31-D16-P10-L24-B10-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
16
10.5
5.5
2.0
3.0
M8
4.0
YGY31-D20-P13-L27-B10-X
YGY31
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness 58-61H...
-
20
13.5
8.5
2.0
3.0
M8
5.0
YGY32-D6-P5-L12-B5-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
5.5
2.5
1.0
1.0
M4
1.5
YGY32-D8-P5-L14-B6-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
7.5
3.5
1.2
1.5
M5
1.8
YGY32-D10-P5-L15-B7-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
7.5
3.5
1.2
2.0
M6
2.2
YGY32-D12-P5-L15-B7-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
7.5
3.5
1.2
2.0
M6
2.5
YGY32-D16-P10-L24-B10-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
16
10.5
5.5
2.0
3.0
M8
4.0
YGY32-D20-P13-L27-B10-X
YGY32
Bolt type and incision ty...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
20
13.5
8.5
2.0
3.0
M8
5.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성