YDJ61 75 - Locating pin ??¨¨ With vent hole ??¨¨ Male thread type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ydj61_75.prj},{NB=YDJ66-D12-L15},{IDNR=},{CODE=YDJ66},{TYPE=A-C},{MAT=SUS304},{HRD=-},{SUR=-},{D=12},{DTOL=-0.006/-0.017},{L=15},{LPOOL=[15,20,25,30]},{L1=20},{DD=6},{DDTOL=-0.004/-0.012},{M=M6},{MPOOL=6},{RR=2.0},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
[mm]
L1
[mm]
DD
d g6
ⁿ/ₐ
DDTOL
d tolerance
[mm]
M
[mm]
V1
[mm]
V2
[mm]
RR
r
[mm]
YDJ61-D5-L15
YDJ61
With vent and external th...
SUJ2
Quenching hardness 48 ~ 5...
-
5
-0.004/-0.012
12
3
-0.002/-0.008
M3
7
1.0
1.0
YDJ61-D6-L15
YDJ61
With vent and external th...
SUJ2
Quenching hardness 48 ~ 5...
-
6
-0.004/-0.012
15
4
-0.004/-0.012
M4
10
1.0
1.0
YDJ61-D8-L15
YDJ61
With vent and external th...
SUJ2
Quenching hardness 48 ~ 5...
-
8
-0.005/-0.014
15
5
-0.004/-0.012
M5
10
1.5
1.5
YDJ61-D10-L15
YDJ61
With vent and external th...
SUJ2
Quenching hardness 48 ~ 5...
-
10
-0.005/-0.014
20
6
-0.004/-0.012
M6
15
1.5
1.5
YDJ61-D12-L15
YDJ61
With vent and external th...
SUJ2
Quenching hardness 48 ~ 5...
-
12
-0.006/-0.017
20
6
-0.004/-0.012
M6
15
2.0
2.0
YDJ66-D5-L10
YDJ66
With vent and external th...
SUS304
-
-
5
-0.004/-0.012
12
3
-0.002/-0.008
M3
7
1.0
1.0
YDJ66-D6-L10
YDJ66
With vent and external th...
SUS304
-
-
6
-0.004/-0.012
15
4
-0.004/-0.012
M4
10
1.0
1.0
YDJ66-D8-L10
YDJ66
With vent and external th...
SUS304
-
-
8
-0.005/-0.014
15
5
-0.004/-0.012
M5
10
1.5
1.5
YDJ66-D10-L12
YDJ66
With vent and external th...
SUS304
-
-
10
-0.005/-0.014
20
6
-0.004/-0.012
M6
15
1.5
1.5
YDJ66-D12-L15
YDJ66
With vent and external th...
SUS304
-
-
12
-0.006/-0.017
20
6
-0.004/-0.012
M6
15
2.0
2.0
YDJ71-D5-L10
YDJ71
With vent and external th...
SUS440C
Quenching hardness 48 ~ 5...
-
5
-0.004/-0.012
12
3
-0.002/-0.008
M3
7
1.0
1.0
YDJ71-D6-L10
YDJ71
With vent and external th...
SUS440C
Quenching hardness 48 ~ 5...
-
6
-0.004/-0.012
15
4
-0.004/-0.012
M4
10
1.0
1.0
YDJ71-D8-L10
YDJ71
With vent and external th...
SUS440C
Quenching hardness 48 ~ 5...
-
8
-0.005/-0.014
15
5
-0.004/-0.012
M5
10
1.5
1.5
YDJ71-D10-L12
YDJ71
With vent and external th...
SUS440C
Quenching hardness 48 ~ 5...
-
10
-0.005/-0.014
20
6
-0.004/-0.012
M6
15
1.5
1.5
YDJ71-D12-L15
YDJ71
With vent and external th...
SUS440C
Quenching hardness 48 ~ 5...
-
12
-0.006/-0.017
20
6
-0.004/-0.012
M6
15
2.0
2.0
YDJ75-D5-L15
YDJ75
With vent and external th...
SUJ2
Quenching hardness 56 ~ H...
Hard chrome plating, plat...
5
-0.004/-0.012
12
3
-0.002/-0.008
M3
7
1.0
1.0
YDJ75-D6-L15
YDJ75
With vent and external th...
SUJ2
Quenching hardness 56 ~ H...
Hard chrome plating, plat...
6
-0.004/-0.012
15
4
-0.004/-0.012
M4
10
1.0
1.0
YDJ75-D8-L15
YDJ75
With vent and external th...
SUJ2
Quenching hardness 56 ~ H...
Hard chrome plating, plat...
8
-0.005/-0.014
15
5
-0.004/-0.012
M5
10
1.5
1.5
YDJ75-D10-L15
YDJ75
With vent and external th...
SUJ2
Quenching hardness 56 ~ H...
Hard chrome plating, plat...
10
-0.005/-0.014
20
6
-0.004/-0.012
M6
15
1.5
1.5
YDJ75-D12-L15
YDJ75
With vent and external th...
SUJ2
Quenching hardness 56 ~ H...
Hard chrome plating, plat...
12
-0.006/-0.017
20
6
-0.004/-0.012
M6
15
2.0
2.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성