MJD01 11 - Rolling pin and retaining ring fixing type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mjd01_11.prj},{NB=MJD02-D10-L20-F15},{CODE=MJD02},{TYPE=A},{MAT=S45C},{SUR=electroless nickel plating},{THENA=4 Retaining ring},{THEMAT=SUS304},{D=10},{DTOL=-0.005/-0.014},{L=20},{LTOL=+0.1/0},{LPOOL=[20:110/1]},{F=15},{FTOL=+0.2/0},{FPOOL0=[15:95/1]},{FPOOL=[15:$FPOOL1./1]},{E=3},{DD=9.6},{DDTOL=0/-0.09},{MM=1.15},{MMTOL=+0.14/0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THENA
accessory name
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
ⁿ/ₐ
E
[mm]
DD
d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
MM
m
[mm]
MMTOL
m tolerance
ⁿ/ₐ
MJD01-D3-L8-F5
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
3
-0.002/-0.011
2
2.0
+0.06/3
0.50
+0.05/3
MJD01-D4-L9-F5
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
4
-0.004/-0.015
2
3.0
+0.06/3
0.70
+0.1/3
MJD01-D5-L14-F10
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
5
-0.004/-0.015
2
4.0
+0.075/3
0.70
+0.1/3
MJD01-D6-L14-F10
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
6
-0.004/-0.015
2
5.0
+0.075/3
0.70
+0.1/3
MJD01-D8-L14-F10
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
8
-0.005/-0.017
3
7.0
+0.09/3
0.90
+0.1/3
MJD01-D10-L20-F15
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
10
-0.005/-0.017
3
9.6
0/-0.09
1.15
+0.14/3
MJD01-D12-L20-F15
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
12
-0.006/-0.020
4
11.5
0/-0.11
1.15
+0.14/3
MJD01-D13-L30-F25
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
13
-0.006/-0.020
4
12.4
0/-0.11
1.15
+0.14/3
MJD01-D14-L30-F25
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
14
-0.006/-0.020
4
13.4
0/-0.11
1.15
+0.14/3
MJD01-D15-L30-F25
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
15
-0.006/-0.020
4
14.3
0/-0.11
1.15
+0.14/3
MJD01-D16-L35-F30
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
16
-0.006/-0.020
4
15.2
0/-0.11
1.15
+0.14/3
MJD01-D20-L35-F30
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
20
-0.007/-0.023
4
19.0
0/-0.21
1.35
+0.14/3
MJD01-D25-L35-F30
MJD01
Retaining ring type
S45C
Black
4 retaining rings
Spring steel
25
-0.007/-0.023
4
23.9
0/-0.21
1.35
+0.14/3
MJD02-D3-L8-F5
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
3
-0.002/-0.011
2
2.0
+0.06/3
0.50
+0.05/3
MJD02-D4-L9-F5
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
4
-0.004/-0.015
2
3.0
+0.06/3
0.70
+0.1/3
MJD02-D5-L14-F10
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
5
-0.004/-0.015
2
4.0
+0.075/3
0.70
+0.1/3
MJD02-D6-L14-F10
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
6
-0.004/-0.015
2
5.0
+0.075/3
0.70
+0.1/3
MJD02-D8-L14-F10
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
8
-0.005/-0.017
3
7.0
+0.09/3
0.90
+0.1/3
MJD02-D10-L20-F15
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
10
-0.005/-0.017
3
9.6
0/-0.09
1.15
+0.14/3
MJD02-D12-L20-F15
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
12
-0.006/-0.020
4
11.5
0/-0.11
1.15
+0.14/3
MJD02-D13-L30-F25
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
13
-0.006/-0.020
4
12.4
0/-0.11
1.15
+0.14/3
MJD02-D14-L30-F25
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
14
-0.006/-0.020
4
13.4
0/-0.11
1.15
+0.14/3
MJD02-D15-L30-F25
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
15
-0.006/-0.020
4
14.3
0/-0.11
1.15
+0.14/3
MJD02-D16-L35-F30
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
16
-0.006/-0.020
4
15.2
0/-0.11
1.15
+0.14/3
MJD02-D20-L35-F30
MJD02
Retaining ring type
S45C
Electroless nickel platin...
4 retaining rings
SUS304
20
-0.007/-0.023
4
19.0
0/-0.21
1.35
+0.14/3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성