MCG01 02 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ One end internal thread One end male thread standard type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mcg01_02.prj},{NB=MCG01-D50-L35-E2-F5-P18-B2-M16-Q16},{CODE=MCG01},{TYPE=Standard Form},{MAT=S45C},{SUR=Black Coating},{D=50},{DTOL=-0.009/-0.025},{L=35.0},{LPOOL=[35:500/0.1]},{E=2.0},{EPOOL=[2:$EPOOL1./0.1]},{F=5.0},{FPOOL=[5:$FPOOL1./0.1]},{P=18},{PPOOL=[$PPOOL1.:$D./1)},{B=2},{M=16},{MPOOL=16,20,24,30},{Q=16},{QPOOL=16,20,24,30},{NCPOOL=15,17,20,25,30,35,40},{C1=0.2},{C2=0.5},{R=0.2},{ZZNC=0},{NC=15},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZMAMB=0},{MA=0},{MB=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{H=0},{T=0},{ZZQA=0},{QA=0},{ZZKD=0},{KD=0},{ZZLC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
MCG01-D6-L18-E2-F5-P5-B2-...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
6
MCG01-D8-L18-E2-F5-P5-B2-...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
8
MCG01-D10-L18-E2-F5-P6-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
10
MCG01-D12-L25-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
12
MCG01-D13-L25-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
13
MCG01-D15-L20-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
15
MCG01-D16-L35-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
16
MCG01-D17-L25-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
17
MCG01-D18-L35-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
18
MCG01-D20-L25-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
20
MCG01-D22-L45-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
22
MCG01-D25-L25-E2-F5-P7-B2...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
25
MCG01-D30-L25-E2-F5-P10-B...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
30
MCG01-D35-L35-E2-F5-P10-B...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
35
MCG01-D40-L35-E2-F5-P14-B...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
40
MCG01-D50-L35-E2-F5-P18-B...
MCG01
Steps at both ends ?¡è On...
S45C
Black Coating
50
MCG02-D6-L18-E2-F5-P5-B2-...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
6
MCG02-D8-L18-E2-F5-P5-B2-...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
8
MCG02-D10-L25-E2-F5-P6-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
10
MCG02-D12-L25-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
12
MCG02-D13-L20-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
13
MCG02-D15-L35-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
15
MCG02-D16-L25-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
16
MCG02-D17-L35-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
17
MCG02-D18-L25-E2-F5-P7-B2...
MCG02
Steps at both ends ?¡è On...
S45C
Electroless nickel platin...
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성