MCC01 86 - Shaft, both ends, standard type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mcc01_86.prj},{NB=MCC41-D10-L18-E1-F1-P3-Q3},{TYPE=MCC41},{CODE=Standard form},{DTOL=h7},{PQ=h7},{MAT=S45C},{SUR=Black Coating},{D=10},{DTOL1=0/-0.015},{L=18.0},{LPOOL=[18:500/0.1]},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{F=1.0},{FPOOL=[1:$FPOOL1./0.1]},{P=3},{PTOL1=0/-0.015},{PPOOL=[3:$D./1)},{Q=3},{QTOL1=0/-0.015},{QPOOL=[3:$D./1)},{C1=0.2},{C2=0.5},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKE=0},{KE=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{K=0},{T=0},{ZZPA=0},{PA=0},{ZZQA=0},{QA=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DTOL
D Tolerance level
ⁿ/ₐ
PQ
PQ Tolerance level
ⁿ/ₐ
MAT
MAT1
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
MCC01-D6-L18-E1-F1-P2-Q2
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
6
MCC01-D8-L18-E1-F1-P3-Q3
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
8
MCC01-D10-L18-E1-F1-P3-Q3
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
10
MCC01-D12-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
12
MCC01-D13-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
13
MCC01-D15-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
15
MCC01-D16-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
16
MCC01-D17-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
17
MCC01-D18-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
18
MCC01-D20-L20-E1-F1-P4-Q4
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
20
MCC01-D22-L20-E1-F1-P8-Q8
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
22
MCC01-D25-L20-E1-F1-P8-Q8
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
25
MCC01-D30-L20-E1-F1-P8-Q8
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
30
MCC01-D35-L35-E1-F1-P15-Q...
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
35
MCC01-D40-L35-E1-F1-P15-Q...
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
40
MCC01-D50-L35-E1-F1-P15-Q...
MCC01
Both ends, standard type
g6
g6
S45C
Black Coating
50
MCC02-D6-L18-E1-F1-P2-Q2
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
6
MCC02-D8-L18-E1-F1-P3-Q3
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
8
MCC02-D10-L18-E1-F1-P3-Q3
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
10
MCC02-D12-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
12
MCC02-D13-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
13
MCC02-D15-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
15
MCC02-D16-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
16
MCC02-D17-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
17
MCC02-D18-L20-E1-F1-P4-Q4
MCC02
Both ends, standard type
g6
g6
S45C
Electroless nickel platin...
18
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성