FBB51 56 - Fixed ring Side mount type Separate type
Yiheda 3D Electronic Gallery
yhd_fa
A3-Set Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/a3/fbb51_56_asmtab.prj},{NB=FBB52-D15},{CODE=FBB52},{TYPE1=Compact type cutting},{TYPE=The separation type},{MAT=S45C},{SUR=Fine sand spraying without electrolytic nickel plating},{TH=Two hex cylinder head screw(Stainless steel)},{D=15},{B=8},{D1=30},{M=M3},{MPOOL=3},{DD=3.4},{R=3.00},{W=1.5},{X=11.0},{Y=3},{M1=M3},{MPOOL1=3},{H=12.0},{HH=5.0},{P=10},{C=0.6},{M2=M3},{MPOOL2=3},{L2=12},{D2=5.5},{K2=3},{S2=2.5},{PDF=Single click to PDF},{PPATH=fbb51_56/assem/fbb51_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE1
type1
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
TH
The attachment
ⁿ/ₐ
D
[mm]
B
[mm]
D1
[mm]
M
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
M1
ⁿ/ₐ
H
[mm]
HH
[mm]
P
[mm]
C
[mm]
FBB51-D10
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
10
8
30
M3
3.4
3.00
1.5
9.0
5
M3
12.0
5.0
8
0.6
FBB51-D12
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
12
8
30
M3
3.4
3.00
1.5
10.0
5
M3
12.0
5.0
8
0.6
FBB51-D15
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
15
8
30
M3
3.4
3.00
1.5
11.0
3
M3
12.0
5.0
10
0.6
FBB51-D16
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
16
8
30
M3
3.4
3.00
1.5
11.5
3
M3
12.0
4.8
10
0.6
FBB51-D20
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
20
8
35
M3
3.4
3.00
1.5
13.0
5
M3
15.0
5.0
10
0.6
FBB51-D25
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
25
10
42
M4
4.5
3.75
1.5
16.5
5
M4
18.5
6.0
12
0.6
FBB51-D30
FBB51
Compact cutting type
The separation type
THA
black coating
Two hex cylinder head scr...
30
12
50
M5
5.5
4.50
1.5
20.0
6
M4
22.0
6.0
12
1.0
FBB52-D10
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
10
8
30
M3
3.4
3.00
1.5
9.0
5
M3
12.0
5.0
8
0.6
FBB52-D12
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
12
8
30
M3
3.4
3.00
1.5
10.0
5
M3
12.0
5.0
8
0.6
FBB52-D15
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
15
8
30
M3
3.4
3.00
1.5
11.0
3
M3
12.0
5.0
10
0.6
FBB52-D16
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
16
8
30
M3
3.4
3.00
1.5
11.5
3
M3
12.0
4.8
10
0.6
FBB52-D20
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
20
8
35
M3
3.4
3.00
1.5
13.0
5
M3
15.0
5.0
10
0.6
FBB52-D25
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
25
10
42
M4
4.5
3.75
1.5
16.5
5
M4
18.5
6.0
12
0.6
FBB52-D30
FBB52
Compact cutting type
The separation type
THA
Fine sand spraying withou...
Two hex cylinder head sc...
30
12
50
M5
5.5
4.50
1.5
20.0
6
M4
22.0
6.0
12
1.0
FBB56-D10
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
10
8
30
M3
3.4
3.00
1.5
9.0
5
M3
12.0
5.0
8
0.6
FBB56-D12
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
12
8
30
M3
3.4
3.00
1.5
10.0
5
M3
12.0
5.0
8
0.6
FBB56-D15
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
15
8
30
M3
3.4
3.00
1.5
11.0
3
M3
12.0
5.0
10
0.6
FBB56-D16
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
16
8
30
M3
3.4
3.00
1.5
11.5
3
M3
12.0
4.8
10
0.6
FBB56-D20
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
20
8
35
M3
3.4
3.00
1.5
13.0
5
M3
15.0
5.0
10
0.6
FBB56-D25
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
25
10
42
M4
4.5
3.75
1.5
16.5
5
M4
18.5
6.0
12
0.6
FBB56-D30
FBB56
Compact cutting type
The separation type
SUS304
-
Two hex cylinder head sc...
30
12
50
M5
5.5
4.50
1.5
20.0
6
M4
22.0
6.0
12
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성