GEC01 09 - Base mounting type guide shaft support ??¨¨ open type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gec01_09_asmtab.prj},{NB=GEC06-D16-H25},{CODE=GEC06},{TYPE=Slit Type},{MAT=SUS304},{SUR=-},{ATTA=1 Hexagon socket head cap screws(Stainless steel)},{D=16},{DTOL=+0.018/0},{H=25},{HPOOL=25,30,40},{L=25},{T=12},{L1=16},{E=15},{M=M4 deep 8},{MPOOL=4},{HH1=8},{M1=4},{DD=4.5},{DD1=8},{HH=4.7},{N=2},{L2=14},{P1=0.7},{D2=7},{K1=4},{S2=3},{STRENGTH=A2-70},{PPATH=gec/../gec/assem/gec_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
L1
[mm]
E
[mm]
M
ⁿ/ₐ
M1
[mm]
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
GEC01-D8-H15
GEC01
Open type
S45C
Black
One hexagon socket head c...
8
+0.015/0
16
30.8
12
10
11
M4 deep 8
4
4.5
8
4.7
2
GEC01-D10-H20
GEC01
Open type
S45C
Black
One hexagon socket head c...
10
+0.015/0
16
35.8
12
10
11
M4 deep 8
4
4.5
8
4.7
2
GEC01-D12-H20
GEC01
Open type
S45C
Black
One hexagon socket head c...
12
+0.018/0
22
37.8
12
14
13
M4 deep 8
4
4.5
8
4.7
2
GEC01-D13-H20
GEC01
Open type
S45C
Black
One hexagon socket head c...
13
+0.018/0
22
37.8
12
14
13
M4 deep 8
4
4.5
8
4.7
2
GEC01-D15-H25
GEC01
Open type
S45C
Black
One hexagon socket head c...
15
+0.018/0
25
44.8
12
16
15
M4 deep 8
4
4.5
8
4.7
2
GEC01-D16-H25
GEC01
Open type
S45C
Black
One hexagon socket head c...
16
+0.018/0
25
44.8
12
16
15
M4 deep 8
4
4.5
8
4.7
2
GEC01-D18-H25
GEC01
Open type
S45C
Black
One hexagon socket head c...
18
+0.018/0
32
50.8
15
18
18
M6 deep 12
6
6.6
11
6.7
2
GEC01-D20-H25
GEC01
Open type
S45C
Black
One hexagon socket head c...
20
+0.021/0
32
50.8
15
18
18
M6 deep 12
6
6.6
11
6.7
2
GEC01-D25-H30
GEC01
Open type
S45C
Black
One hexagon socket head c...
25
+0.021/0
38
57.8
15
24
21
M6 deep 12
6
6.6
11
6.7
2
GEC01-D30-H30
GEC01
Open type
S45C
Black
One hexagon socket head c...
30
+0.021/0
50
62.8
20
32
24
M8 deep 16
8
9.0
14
9.2
3
GEC01-D35-H40
GEC01
Open type
S45C
Black
One hexagon socket head c...
35
+0.025/0
50
75.8
20
32
27
M8 deep 16
8
9.0
14
9.2
3
GEC01-D40-H40
GEC01
Open type
S45C
Black
One hexagon socket head c...
40
+0.025/0
50
77.8
20
32
29
M8 deep 16
8
9.0
14
9.2
3
GEC02-D8-H15
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
8
+0.015/0
16
30.8
12
10
11
M4 deep 8
4
4.5
8
4.7
2
GEC02-D10-H20
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
10
+0.015/0
16
35.8
12
10
11
M4 deep 8
4
4.5
8
4.7
2
GEC02-D12-H20
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
12
+0.018/0
22
37.8
12
14
13
M4 deep 8
4
4.5
8
4.7
2
GEC02-D13-H20
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
13
+0.018/0
22
37.8
12
14
13
M4 deep 8
4
4.5
8
4.7
2
GEC02-D15-H25
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
15
+0.018/0
25
44.8
12
16
15
M4 deep 8
4
4.5
8
4.7
2
GEC02-D16-H25
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
16
+0.018/0
25
44.8
12
16
15
M4 deep 8
4
4.5
8
4.7
2
GEC02-D18-H25
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
18
+0.018/0
32
50.8
15
18
18
M6 deep 12
6
6.6
11
6.7
2
GEC02-D20-H25
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
20
+0.021/0
32
50.8
15
18
18
M6 deep 12
6
6.6
11
6.7
2
GEC02-D25-H30
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
25
+0.021/0
38
57.8
15
24
21
M6 deep 12
6
6.6
11
6.7
2
GEC02-D30-H30
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
30
+0.021/0
50
62.8
20
32
24
M8 deep 16
8
9.0
14
9.2
3
GEC02-D35-H40
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
35
+0.025/0
50
75.8
20
32
27
M8 deep 16
8
9.0
14
9.2
3
GEC02-D40-H40
GEC02
Open type
S45C
Electroless nickel platin...
One hexagon socket head c...
40
+0.025/0
50
77.8
20
32
29
M8 deep 16
8
9.0
14
9.2
3
GEC06-D8-H15
GEC06
Open type
SUS304
-
One hexagon socket head c...
8
+0.015/0
16
30.8
12
10
11
M4 deep 8
4
4.5
8
4.7
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성