ZFA15 16 - Floating taper pin
Yiheda 3D Electronic Gallery
yhd_fa
A11-standard fixture
Powered by
CAD모델 선택
{yiheda/yhd_fa/a11/zfa15_16asmtab.prj},{NB=ZFA15-12},{CODE=ZFA15},{TYPE=Standard},{MAT=S45C},{RCL=Quenching},{SUR=Hard Chromium Plating},{MAT1=SK95},{RCL1=Quenching},{SUR1=-},{SPE=12},{DD1=12.3~15.7},{D4=11.6},{D3=16.5},{H4=12.0},{S=12.0},{H=34.6},{H1=23},{D2=25},{D2TOL=-0.007/-0.020},{H2=12.5},{D=45},{D1=25},{W=26},{H3=10},{DD=4.5},{P=35},{N=8.5~19.8},{LINK=Webxxx},{PPATH=zfa15_16/assem/zfa15_16asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Body material
ⁿ/ₐ
RCL
Bulk heat treatment
ⁿ/ₐ
SUR
Body surface treatment
[mm]
MAT1
Pin material
ⁿ/ₐ
RCL1
Pin heat treatment
ⁿ/ₐ
SUR1
Pin surface treatment
[mm]
SPE
[mm]
DD1
d1
ⁿ/ₐ
D4
[mm]
D3
[mm]
H4
[mm]
S
[mm]
H
[mm]
H1
[mm]
D2
ⁿ/ₐ
D2TOL
[N]
H2
[mm]
D
[mm]
D1
[mm]
W
[mm]
H3
[mm]
DD
d
[mm]
P
[mm]
N
Jacking force
ⁿ/ₐ
ZFA15-4
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
4
3.8~5.2
3.1
6.0
7.0
7.0
20.6
13
15
-0.006/-0.017
7.5
35
15
16
6
4.5
25
6.4~19.3
ZFA15-5
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
5
4.8~6.2
4.1
7.0
7.0
7.0
20.6
13
15
-0.006/-0.017
7.5
35
15
16
6
4.5
25
6.4~19.3
ZFA15-6
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
6
5.8~8.2
5.1
9.0
10.0
10.0
27.6
18
20
-0.007/-0.020
10.0
40
20
22
8
4.5
30
5.5~20.5
ZFA15-8
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
8
7.8~10.2
7.1
11.0
10.0
10.0
27.6
18
20
-0.007/-0.020
10.0
40
20
22
8
4.5
30
5.5~20.5
ZFA15-10
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
10
9.3~12.7
8.6
13.5
12.0
12.0
34.6
23
25
-0.007/-0.020
12.5
45
25
26
10
4.5
35
8.5~19.8
ZFA15-12
ZFA15
Standard type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
12
12.3~15.7
11.6
16.5
12.0
12.0
34.6
23
25
-0.007/-0.020
12.5
45
25
26
10
4.5
35
8.5~19.8
ZFA16-4
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
4
3.8~5.2
3.1
6.0
5.6
5.6
20.6
15
15
-0.006/-0.017
7.5
35
15
16
6
4.5
25
6.4~19.3
ZFA16-5
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
5
4.8~6.2
4.1
7.0
5.6
5.6
20.6
15
15
-0.006/-0.017
7.5
35
15
16
6
4.5
25
6.4~19.3
ZFA16-6
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
6
5.8~8.2
5.1
9.0
7.6
7.6
27.6
20
20
-0.007/-0.020
10.0
40
20
22
8
4.5
30
5.5~20.5
ZFA16-8
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
8
7.8~10.2
7.1
11.0
7.6
7.6
27.6
20
20
-0.007/-0.020
10.0
40
20
22
8
4.5
30
5.5~20.5
ZFA16-10
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
10
9.3~12.7
8.6
13.5
9.6
9.6
34.6
25
25
-0.007/-0.020
12.5
45
25
26
10
4.5
35
8.5~19.8
ZFA16-12
ZFA16
Support type
S45C
Quenching and tempering
Hard chrome plating
SK95
Quenching and tempering
-
12
12~16
11.6
16.5
9.6
9.6
34.6
25
25
-0.007/-0.020
12.5
45
25
26
10
4.5
35
8.5~19.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성