REG01 21 - Pinch bar ??¨¨ Straight rod type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/reg01_21_asmtab.prj},{NB=REG02-D20-L50},{CODE=REG02},{TYPE=zhigan},{MAT=S45C},{SUR=Electroless Nickel Plating},{ATTA=Hexagon socket head cap screws},{D=20},{DTOL=+0.021/0},{L=50},{LPOOL=50,70},{B=30},{D1=20},{D1TOL=-0.007/-0.020},{G=21},{E=3.0},{C=2},{H=14},{M=6},{MPOOL=M6},{DD=6.6},{DD1=11.0},{HH=6.5},{K=35},{PPATH=reg01_21/assem/reg01_21_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
B
[mm]
D1
[mm]
D1TOL
D1 tolerance
ⁿ/ₐ
G
[mm]
E
[mm]
C
[mm]
H
[mm]
M
[mm]
DD
Disk diameter
[mm]
DD1
d1
[mm]
HH
h
[mm]
K
K (non-rotatable type)
[mm]
REG01-D6-L25
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M3X8
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
3
3.4
6.5
3.5
17
REG01-D8-L25
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M4X8
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
4
4.5
8.0
4.5
19
REG01-D10-L30
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M5X10
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
5
5.5
9.5
5.5
22
REG01-D12-L30
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M5X10
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
24
REG01-D13-L30
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M5X16
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
27
REG01-D15-L50
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M6X16
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
6
6.6
11.0
6.5
31
REG01-D16-L50
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M6X16
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
6
6.6
11.0
6.5
34
REG01-D20-L50
REG01
Straight type
S45C
Black
Hexagon socket head cap s...
M6X20
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
6
6.6
11.0
6.5
35
REG02-D6-L25
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M3X8
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
3
3.4
6.5
3.5
17
REG02-D8-L25
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M4X8
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
4
4.5
8.0
4.5
19
REG02-D10-L30
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M5X10
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
5
5.5
9.5
5.5
22
REG02-D12-L30
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M5X10
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
24
REG02-D13-L30
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M5X16
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
27
REG02-D15-L50
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M6X16
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
6
6.6
11.0
6.5
31
REG02-D16-L50
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M6X16
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
6
6.6
11.0
6.5
34
REG02-D20-L50
REG02
Straight type
S45C
Electroless nickel platin...
Hexagon socket head cap s...
M6X20
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
6
6.6
11.0
6.5
35
REG11-D6-L25
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M3X8
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
3
3.4
6.5
3.5
17
REG11-D8-L25
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M4X8
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
4
4.5
8.0
4.5
19
REG11-D10-L30
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M5X10
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
5
5.5
9.5
5.5
22
REG11-D12-L30
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M5X10
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
24
REG11-D13-L30
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M5X16
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
5
5.5
9.5
5.5
27
REG11-D15-L50
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M6X16
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
6
6.6
11.0
6.5
31
REG11-D16-L50
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M6X16
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
6
6.6
11.0
6.5
34
REG11-D20-L50
REG11
Straight type
A6063
Black anodizing
Hexagon socket head cap s...
M6X20
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
6
6.6
11.0
6.5
35
REG21-D6-L25
REG21
Straight type
SUS304
-
Hexagon socket head cap s...
M3X8
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
3
3.4
6.5
3.5
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성