RDL11 81 - Pillar retaining clip ?¡è split type same diameter orthogonal type / split type orthogonal orthogonal type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdl11_81_asmtab.prj},{NB=RDL71-D25},{CODE=RDL71},{TYPE=tongjing},{TYPOOL=zhengjiao},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{D=25},{DTOL=+0.021/0},{A=76},{A1=0},{B=45},{C=32},{C1=0},{D1=0},{D1TOL=0},{E=18},{F=33},{F1=0},{G=25},{G1=0},{H=18},{L=0},{N=34},{K=6.6},{M=6},{MPOOL=M6},{N1=30},{K1=6.6},{P=6},{PPOOL=M6},{P1=1.00},{D2=10.0},{K2=6},{S=5},{STRENGTH=A2-70},{PPATH=rdl11/assem/rdl11_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA2
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
C1
[mm]
D1
[mm]
D1TOL
D1 tolerance
ⁿ/ₐ
E
[mm]
F
[mm]
F1
[mm]
G
[mm]
G1
[mm]
H
[mm]
L
[mm]
N
[mm]
K
[mm]
MPOOL
M
ⁿ/ₐ
N1
[mm]
K1
[mm]
PPOOL
P
ⁿ/ₐ
RDL11-D8
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M4X10/M4X14 2ge
8
+0.015/0
34
0
25
12
0
0
0
8
13
0
13
0
8
0
16
4.5
M4
15
4.5
M4
RDL11-D10
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M4X14/M5X16 2ge
10
+0.015/0
37
0
25
16
0
0
0
8
15
0
14
0
9
0
17
4.5
M4
16
5.5
M5
RDL11-D12
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M4X18/M5X16 2ge
12
+0.018/0
42
0
28
16
0
0
0
10
17
0
15
0
10
0
20
4.5
M4
18
5.5
M5
RDL11-D15
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M5X20 four
15
+0.018/0
51
0
32
22
0
0
0
12
21
0
18
0
12
0
23
5.5
M5
22
5.5
M5
RDL11-D20
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M6X25 four
20
+0.021/0
62
0
40
28
0
0
0
15
25
0
22
0
15
0
29
6.6
M6
28
6.6
M6
RDL11-D25
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M6X25/M6X30 each two
25
+0.021/0
76
0
45
32
0
0
0
18
33
0
25
0
18
0
34
6.6
M6
30
6.6
M6
RDL11-D30
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M8X35 four
30
+0.021/0
89
0
60
40
0
0
0
23
37
0
29
0
21
0
44
9.0
M8
40
9.0
M8
RDL11-D35
RDL11
Split type
Orthogonal type
SS400
Black
TAC01
M8X40 four
35
+0.025/0
101
0
65
45
0
0
0
26
43
0
32
0
24
0
50
9.0
M8
45
9.0
M8
RDL12-D8
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M4X10/M4X14 2ge
8
+0.015/0
34
0
25
12
0
0
0
8
13
0
13
0
8
0
16
4.5
M4
15
4.5
M4
RDL12-D10
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M4X14/M5X16 2ge
10
+0.015/0
37
0
25
16
0
0
0
8
15
0
14
0
9
0
17
4.5
M4
16
5.5
M5
RDL12-D12
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M4X18/M5X16 2ge
12
+0.018/0
42
0
28
16
0
0
0
10
17
0
15
0
10
0
20
4.5
M4
18
5.5
M5
RDL12-D15
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M5X20 four
15
+0.018/0
51
0
32
22
0
0
0
12
21
0
18
0
12
0
23
5.5
M5
22
5.5
M5
RDL12-D20
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M6X25 four
20
+0.021/0
62
0
40
28
0
0
0
15
25
0
22
0
15
0
29
6.6
M6
28
6.6
M6
RDL12-D25
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M6X25/M6X30 each two
25
+0.021/0
76
0
45
32
0
0
0
18
33
0
25
0
18
0
34
6.6
M6
30
6.6
M6
RDL12-D30
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M8X35 four
30
+0.021/0
89
0
60
40
0
0
0
23
37
0
29
0
21
0
44
9.0
M8
40
9.0
M8
RDL12-D35
RDL12
Split type
Orthogonal type
SS400
Electroless nickel platin...
TAC21
M8X40 four
35
+0.025/0
101
0
65
45
0
0
0
26
43
0
32
0
24
0
50
9.0
M8
45
9.0
M8
RDL41-D8
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M4X10/M4X14 2ge
8
+0.015/0
34
0
25
12
0
0
0
8
13
0
13
0
8
0
16
4.5
M4
15
4.5
M4
RDL41-D10
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M4X14/M5X16 2ge
10
+0.015/0
37
0
25
16
0
0
0
8
15
0
14
0
9
0
17
4.5
M4
16
5.5
M5
RDL41-D12
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M4X18/M5X16 2ge
12
+0.018/0
42
0
28
16
0
0
0
10
17
0
15
0
10
0
20
4.5
M4
18
5.5
M5
RDL41-D15
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M5X20 four
15
+0.018/0
51
0
32
22
0
0
0
12
21
0
18
0
12
0
23
5.5
M5
22
5.5
M5
RDL41-D20
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M6X25 four
20
+0.021/0
62
0
40
28
0
0
0
15
25
0
22
0
15
0
29
6.6
M6
28
6.6
M6
RDL41-D25
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M6X25/M6X30 each two
25
+0.021/0
76
0
45
32
0
0
0
18
33
0
25
0
18
0
34
6.6
M6
30
6.6
M6
RDL41-D30
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M8X35 four
30
+0.021/0
89
0
60
40
0
0
0
23
37
0
29
0
21
0
44
9.0
M8
40
9.0
M8
RDL41-D35
RDL41
Split type
Orthogonal type
A6063
Black anodizing
TAC01
M8X40 four
35
+0.025/0
101
0
65
45
0
0
0
26
43
0
32
0
24
0
50
9.0
M8
45
9.0
M8
RDL71-D8
RDL71
Split type
Orthogonal type
SUS304
-
TAC21
M4X10/M4X14 2ge
8
+0.015/0
34
0
25
12
0
0
0
8
13
0
13
0
8
0
16
4.5
M4
15
4.5
M4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성