RCX01 21 - Square bracket for square base ??¨¨ square hole standard type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcx01_21.prj},{NB=RCX11-D12},{CODE=RCX11},{TYPE=fangkong},{TYPOOOL=standard type},{MAT=A6061},{SUR=Black Anodizing},{ATTA=Hexagon socket head cap screws 1ge},{D=12},{DTOL=+0.077/+0.050},{A=38},{B=24},{L=24},{T=7},{E=20},{F=30},{G=14},{BB=4.5},{C=17.5},{H=16},{DD=4.5},{DD1=8.0},{Z=5.0},{M=4},{MPOOL=M4},{HH=10},{W=1.5},{X=17.0},{LV=15},{LP=0.70},{LD=7.0},{LK=4},{LS=3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
E
[mm]
F
[mm]
G
[mm]
BB
b
[mm]
C
[mm]
H
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
MPOOL
M
ⁿ/ₐ
HH
h
[mm]
W
ⁿ/ₐ
RCX01-D10
RCX01
Square hole type
Standard type
SS400
Black
Hexagon socket head cap s...
10
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
5.0
M4
10
1.5
RCX01-D12
RCX01
Square hole type
Standard type
SS400
Black
Hexagon socket head cap s...
12
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
5.0
M4
10
1.5
RCX01-D15
RCX01
Square hole type
Standard type
SS400
Black
Hexagon socket head cap s...
15
+0.077/+0.050
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
6.0
M5
12
1.5
RCX01-D20
RCX01
Square hole type
Standard type
SS400
Black
Hexagon socket head cap s...
20
+0.098/+0.065
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
6.0
M5
13
2.0
RCX01-D25
RCX01
Square hole type
Standard type
SS400
Black
Hexagon socket head cap s...
25
+0.098/+0.065
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
7.0
M6
15
2.0
RCX02-D10
RCX02
Square hole type
Standard type
SS400
Electroless nickel platin...
Hexagon socket head cap s...
10
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
5.0
M4
10
1.5
RCX02-D12
RCX02
Square hole type
Standard type
SS400
Electroless nickel platin...
Hexagon socket head cap s...
12
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
5.0
M4
10
1.5
RCX02-D15
RCX02
Square hole type
Standard type
SS400
Electroless nickel platin...
Hexagon socket head cap s...
15
+0.077/+0.050
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
6.0
M5
12
1.5
RCX02-D20
RCX02
Square hole type
Standard type
SS400
Electroless nickel platin...
Hexagon socket head cap s...
20
+0.098/+0.065
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
6.0
M5
13
2.0
RCX02-D25
RCX02
Square hole type
Standard type
SS400
Electroless nickel platin...
Hexagon socket head cap s...
25
+0.098/+0.065
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
7.0
M6
15
2.0
RCX11-D10
RCX11
Square hole type
Standard type
A6061
Black anodizing
Hexagon socket head cap s...
10
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
5.0
M4
10
1.5
RCX11-D12
RCX11
Square hole type
Standard type
A6061
Black anodizing
Hexagon socket head cap s...
12
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
5.0
M4
10
1.5
RCX11-D15
RCX11
Square hole type
Standard type
A6061
Black anodizing
Hexagon socket head cap s...
15
+0.077/+0.050
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
6.0
M5
12
1.5
RCX11-D20
RCX11
Square hole type
Standard type
A6061
Black anodizing
Hexagon socket head cap s...
20
+0.098/+0.065
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
6.0
M5
13
2.0
RCX11-D25
RCX11
Square hole type
Standard type
A6061
Black anodizing
Hexagon socket head cap s...
25
+0.098/+0.065
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
7.0
M6
15
2.0
RCX12-D10
RCX12
Square hole type
Standard type
A6061
Natural anodizing
Hexagon socket head cap s...
10
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
5.0
M4
10
1.5
RCX12-D12
RCX12
Square hole type
Standard type
A6061
Natural anodizing
Hexagon socket head cap s...
12
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
5.0
M4
10
1.5
RCX12-D15
RCX12
Square hole type
Standard type
A6061
Natural anodizing
Hexagon socket head cap s...
15
+0.077/+0.050
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
6.0
M5
12
1.5
RCX12-D20
RCX12
Square hole type
Standard type
A6061
Natural anodizing
Hexagon socket head cap s...
20
+0.098/+0.065
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
6.0
M5
13
2.0
RCX12-D25
RCX12
Square hole type
Standard type
A6061
Natural anodizing
Hexagon socket head cap s...
25
+0.098/+0.065
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
7.0
M6
15
2.0
RCX21-D10
RCX21
Square hole type
Standard type
SUS304
-
Hexagon socket head cap s...
10
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
5.0
M4
10
1.5
RCX21-D12
RCX21
Square hole type
Standard type
SUS304
-
Hexagon socket head cap s...
12
+0.077/+0.050
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
5.0
M4
10
1.5
RCX21-D15
RCX21
Square hole type
Standard type
SUS304
-
Hexagon socket head cap s...
15
+0.077/+0.050
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
6.0
M5
12
1.5
RCX21-D20
RCX21
Square hole type
Standard type
SUS304
-
Hexagon socket head cap s...
20
+0.098/+0.065
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
6.0
M5
13
2.0
RCX21-D25
RCX21
Square hole type
Standard type
SUS304
-
Hexagon socket head cap s...
25
+0.098/+0.065
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
7.0
M6
15
2.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성