RCS01 03 - Pillar installation
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcs01_03.prj},{NB=RCS02-D16},{CODE=RCS02},{TYPE=zzazb},{MAT=SS400},{SUR=Electroless Nickel Plating},{D=16},{DTOL=+0.018/0},{DD1=10},{DD2=14},{A=65},{T=25},{F=40},{H=9},{BB=10},{V=8},{ATTA=M8},{ATTA1=M8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
A
[mm]
T
[mm]
F
[mm]
H
[mm]
BB
b
[mm]
V
[mm]
ATTA
Pillar
ⁿ/ₐ
ATTA1
Base
ⁿ/ₐ
RCS01-D13
RCS01
Pillar installation
SS400
Black
13
+0.018/0
7
11
50
22
32
7
7
6
M6
M6
RCS01-D16
RCS01
Pillar installation
SS400
Black
16
+0.018/0
10
14
65
25
40
9
10
8
M8
M8
RCS01-D20
RCS01
Pillar installation
SS400
Black
20
+0.021/0
13
20
75
38
50
14
12
10
M12
M10
RCS01-D30
RCS01
Pillar installation
SS400
Black
30
+0.021/0
17
26
100
38
63
18
14
10
M16
M12
RCS02-D13
RCS02
Pillar installation
SS400
Electroless nickel platin...
13
+0.018/0
7
11
50
22
32
7
7
6
M6
M6
RCS02-D16
RCS02
Pillar installation
SS400
Electroless nickel platin...
16
+0.018/0
10
14
65
25
40
9
10
8
M8
M8
RCS02-D20
RCS02
Pillar installation
SS400
Electroless nickel platin...
20
+0.021/0
13
20
75
38
50
14
12
10
M12
M10
RCS02-D30
RCS02
Pillar installation
SS400
Electroless nickel platin...
30
+0.021/0
17
26
100
38
63
18
14
10
M16
M12
RCS03-D13
RCS03
Pillar installation
SS400
Gloss galvanized (blue)
13
+0.018/0
7
11
50
22
32
7
7
6
M6
M6
RCS03-D16
RCS03
Pillar installation
SS400
Gloss galvanized (blue)
16
+0.018/0
10
14
65
25
40
9
10
8
M8
M8
RCS03-D20
RCS03
Pillar installation
SS400
Gloss galvanized (blue)
20
+0.021/0
13
20
75
38
50
14
12
10
M12
M10
RCS03-D30
RCS03
Pillar installation
SS400
Gloss galvanized (blue)
30
+0.021/0
17
26
100
38
63
18
14
10
M16
M12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RBM01_12 - Fixed Seat For Hexagon Pillar¡¤Upper Thread Type / Side Thread T...
Yiheda 3D Electronic Gallery
20.06.2024
RBN61_66 - Support For Base¡¤Round Flange Counterbore Type
Yiheda 3D Electronic Gallery
20.06.2024
RBZ01_56 - Mounting Base (Assembly) ¡¤ Round Flange Counterbore Type
Yiheda 3D Electronic Gallery
20.06.2024
RCJ61_71 - Square Bracket For Base-Side/Not Flange
Yiheda 3D Electronic Gallery
20.06.2024
RCJ01_51 - Square Bracket For Base ¡¤Side Mounting Standard Type / Simple T...
Yiheda 3D Electronic Gallery
20.06.2024
RCX51_71 - Square Bracket For Base ¡¤ Square Hole Side Mount Type
Yiheda 3D Electronic Gallery
20.06.2024
RCD01_12 - Square Bracket For Base ¡¤ Simple Through Hole Type / Simple Scr...
Yiheda 3D Electronic Gallery
20.06.2024
RCA01_43 - Tube Support (Assembly)¡¤Stop Screw Type
Yiheda 3D Electronic Gallery
20.06.2024
RBW01_12 - Support For Base¡¤Standard Flange Type / Guide Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
RDC01_61 - Simple pillar fixed clips¡¤Same diameter orthogonal type / diffe...
Yiheda 3D Electronic Gallery
20.06.2024
RBT01_11 - Support For Base¡¤Opening Type
Yiheda 3D Electronic Gallery
20.06.2024
RCY61_91 - Round Pillar For Base¡¤Bar/Hollow
Yiheda 3D Electronic Gallery
20.06.2024
RAD01_18 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ St ¡¤ Ard Type
Yiheda 3D Electronic Gallery
20.06.2024
RDR41_61 - Pillar retaining clip¡¤square hole thread parallel type
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성