RBC11 13 - Hexagonal struts ??¨¨ Both ends internal thread ??¨¨ L size thread type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rbc11_13.prj},{NB=RBC12-S13-L30-M4-N4},{CODE=RBC12},{TYPE=ldnlw},{TYPOOL=Llwzhiding},{MAT=SS400},{SUR=Black Coating},{S=13},{L=30},{M=4},{N=4},{W=15.0},{LC=N/A},{LPOOL=[30:420/0.5]},{MPOOL=4,5,6,8,10},{NPOOL=4,5,6,8,10},{LCPOOL='N/A','N/A','LC','LC'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
S
[mm]
LTOL
ⁿ/ₐ
W
[mm]
RBC11-S5-L8-M2-N2
RBC11
Both ends of the thread t...
L size thread type
SS400
-
5
+0.2/-0.2
5.8
RBC11-S6-L15-M3-N3
RBC11
Both ends of the thread t...
L size thread type
SS400
-
6
+0.2/-0.2
6.9
RBC11-S7-L15-M3-N3
RBC11
Both ends of the thread t...
L size thread type
SS400
-
7
+0.2/-0.2
8.1
RBC11-S8-L20-M3-N3
RBC11
Both ends of the thread t...
L size thread type
SS400
-
8
+0.2/-0.2
9.2
RBC11-S10-L25-M4-N4
RBC11
Both ends of the thread t...
L size thread type
SS400
-
10
+0.2/-0.2
11.5
RBC11-S12-L25-M4-N4
RBC11
Both ends of the thread t...
L size thread type
SS400
-
12
+0.2/-0.2
13.9
RBC11-S13-L30-M4-N4
RBC11
Both ends of the thread t...
L size thread type
SS400
-
13
+0.2/-0.2
15.0
RBC11-S14-L30-M4-N4
RBC11
Both ends of the thread t...
L size thread type
SS400
-
14
+0.2/-0.2
16.2
RBC11-S17-L40-M5-N5
RBC11
Both ends of the thread t...
L size thread type
SS400
-
17
+0.2/-0.2
19.6
RBC11-S19-L50-M5-N5
RBC11
Both ends of the thread t...
L size thread type
SS400
-
19
+0.2/-0.2
21.9
RBC11-S24-L60-M6-N6
RBC11
Both ends of the thread t...
L size thread type
SS400
-
24
+0.2/-0.2
27.7
RBC11-S27-L60-M5-N5
RBC11
Both ends of the thread t...
L size thread type
SS400
-
27
+0.2/-0.2
31.2
RBC11-S30-L60-M5-N5
RBC11
Both ends of the thread t...
L size thread type
SS400
-
30
+0.2/-0.2
34.2
RBC11-S32-L60-M5-N5
RBC11
Both ends of the thread t...
L size thread type
SS400
-
32
+0.2/-0.2
36.9
RBC12-S5-L8-M2-N2
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
5
+0.2/-0.2
5.8
RBC12-S6-L15-M3-N3
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
6
+0.2/-0.2
6.9
RBC12-S7-L15-M3-N3
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
7
+0.2/-0.2
8.1
RBC12-S8-L20-M3-N3
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
8
+0.2/-0.2
9.2
RBC12-S10-L25-M4-N4
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
10
+0.2/-0.2
11.5
RBC12-S12-L25-M4-N4
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
12
+0.2/-0.2
13.9
RBC12-S13-L30-M4-N4
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
13
+0.2/-0.2
15.0
RBC12-S14-L30-M4-N4
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
14
+0.2/-0.2
16.2
RBC12-S17-L40-M5-N5
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
17
+0.2/-0.2
19.6
RBC12-S19-L50-M5-N5
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
19
+0.2/-0.2
21.9
RBC12-S24-L60-M6-N6
RBC12
Both ends of the thread t...
L size thread type
SS400
Black
24
+0.2/-0.2
27.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성