RAF11 16 - Round struts ??¨¨ One end male thread one end internal thread ??¨¨ Standard type / with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/raf11_16.prj},{NB=RAF12-D50-L105-SC0},{CODE=RAF12},{TYPE=Lcczd},{TYPOOL=baisc},{MAT=SS400},{SUR=Black Coating},{D=50},{L=105},{SC=0.0},{M=24.0},{W=41},{V1=20},{LC=N/A},{LCPOOL='N/A','N/A','LC','LC'},{MC=N/A},{MCPOOL='N/A','N/A','MC','MC'},{MC1=0},{LD=N/A},{LDPOOL='N/A','N/A'},{LD1=0},{LPOOL=105,[80:1020/0.5]},{SCPOOL=[0-$SCPOOL2./1]},{DD=0.0},{B=0.0},{X=19.6},{Y=5.00},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
W
[mm]
V1
[mm]
RAF11-D5-L15-SC0
RAF11
L size specified type
With wrench slot
SS400
-
5
2.6
4
8
RAF11-D6-L15-SC0
RAF11
L size specified type
With wrench slot
SS400
-
6
3.0
5
8
RAF11-D8-L20-SC0
RAF11
L size specified type
With wrench slot
SS400
-
8
4.0
7
8
RAF11-D10-L20-SC0
RAF11
L size specified type
With wrench slot
SS400
-
10
5.0
8
8
RAF11-D12-L25-SC0
RAF11
L size specified type
With wrench slot
SS400
-
12
6.0
10
10
RAF11-D15-L30-SC0
RAF11
L size specified type
With wrench slot
SS400
-
15
8.0
13
10
RAF11-D20-L45-SC0
RAF11
L size specified type
With wrench slot
SS400
-
20
10.0
17
10
RAF11-D25-L55-SC0
RAF11
L size specified type
With wrench slot
SS400
-
25
12.0
22
10
RAF11-D30-L65-SC0
RAF11
L size specified type
With wrench slot
SS400
-
30
16.0
27
15
RAF11-D35-L75-SC0
RAF11
L size specified type
With wrench slot
SS400
-
35
16.0
30
15
RAF11-D40-L85-SC0
RAF11
L size specified type
With wrench slot
SS400
-
40
20.0
36
20
RAF11-D50-L105-SC0
RAF11
L size specified type
With wrench slot
SS400
-
50
24.0
41
20
RAF12-D5-L15-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
5
2.6
4
8
RAF12-D6-L15-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
6
3.0
5
8
RAF12-D8-L20-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
8
4.0
7
8
RAF12-D10-L20-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
10
5.0
8
8
RAF12-D12-L25-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
12
6.0
10
10
RAF12-D15-L30-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
15
8.0
13
10
RAF12-D20-L45-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
20
10.0
17
10
RAF12-D25-L55-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
25
12.0
22
10
RAF12-D30-L65-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
30
16.0
27
15
RAF12-D35-L75-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
35
16.0
30
15
RAF12-D40-L85-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
40
20.0
36
20
RAF12-D50-L105-SC0
RAF12
L size specified type
With wrench slot
SS400
Black
50
24.0
41
20
RAF13-D5-L15-SC0
RAF13
L size specified type
With wrench slot
SS400
Electroless nickel platin...
5
2.6
4
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성