RAD21 28 - Round struts ??¨¨ Both ends internal thread ??¨¨ Thread designation / Thread designation with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rad21_28.prj},{NB=RAD23-D15-L30-M6-N6},{CODE=RAD23},{TYPE=Lcczd},{TYPOOL=luowenzhidingxing},{MAT=SS400},{SUR=Electroless Nickel Plating},{D=15},{L=30},{M=6},{N=6},{LPOOL=[30:520/0.5]},{MPOOL=6,8,10},{NPOOL=6,8,10},{W=0},{V1=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
RAD21-D5-L15-M2.6-N2.6
RAD21
L size specified type
Threaded type
SS400
-
5
RAD21-D6-L15-M3-N3
RAD21
L size specified type
Threaded type
SS400
-
6
RAD21-D8-L15-M3-N3
RAD21
L size specified type
Threaded type
SS400
-
8
RAD21-D10-L20-M4-N4
RAD21
L size specified type
Threaded type
SS400
-
10
RAD21-D12-L25-M5-N5
RAD21
L size specified type
Threaded type
SS400
-
12
RAD21-D15-L30-M6-N6
RAD21
L size specified type
Threaded type
SS400
-
15
RAD21-D20-L50-M6-N6
RAD21
L size specified type
Threaded type
SS400
-
20
RAD21-D25-L50-M6-N6
RAD21
L size specified type
Threaded type
SS400
-
25
RAD21-D30-L70-M6-N6
RAD21
L size specified type
Threaded type
SS400
-
30
RAD21-D35-L80-M8-N8
RAD21
L size specified type
Threaded type
SS400
-
35
RAD21-D40-L90-M10-N10
RAD21
L size specified type
Threaded type
SS400
-
40
RAD21-D50-L100-M12-N12
RAD21
L size specified type
Threaded type
SS400
-
50
RAD22-D5-L15-M2.6-N2.6
RAD22
L size specified type
Threaded type
SS400
Black
5
RAD22-D6-L15-M3-N3
RAD22
L size specified type
Threaded type
SS400
Black
6
RAD22-D8-L15-M3-N3
RAD22
L size specified type
Threaded type
SS400
Black
8
RAD22-D10-L20-M4-N4
RAD22
L size specified type
Threaded type
SS400
Black
10
RAD22-D12-L25-M5-N5
RAD22
L size specified type
Threaded type
SS400
Black
12
RAD22-D15-L30-M6-N6
RAD22
L size specified type
Threaded type
SS400
Black
15
RAD22-D20-L50-M6-N6
RAD22
L size specified type
Threaded type
SS400
Black
20
RAD22-D25-L50-M6-N6
RAD22
L size specified type
Threaded type
SS400
Black
25
RAD22-D30-L70-M6-N6
RAD22
L size specified type
Threaded type
SS400
Black
30
RAD22-D35-L80-M8-N8
RAD22
L size specified type
Threaded type
SS400
Black
35
RAD22-D40-L90-M10-N10
RAD22
L size specified type
Threaded type
SS400
Black
40
RAD22-D50-L100-M12-N12
RAD22
L size specified type
Threaded type
SS400
Black
50
RAD23-D5-L15-M2.6-N2.6
RAD23
L size specified type
Threaded type
SS400
Electroless nickel platin...
5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성