카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Accumulator chains - Accumulator chains Design T
Wippermann
Accumulator chains
Accumulator chains, Design T
Chains
All variants
Powered by
CAD모델 선택
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_t/ketten/alle_varianten/staufoerderketten_ausfuehrung_t_asmtab.prj},{NB=2723 48SV 0000},{CNSORDERNO=2723 48SV 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=T 548 SFV-38,5},{P=25.40},{E=63.8},{B1=17.02},{B2=25.45},{B3=25.81},{B4=32},{D1=15.88},{D2=8.28},{G=21.0},{L=99.9},{D=38.5},{MATERIAL=Vestamid},{FBWIP=120.0},{LAST=500},{SA=3.0},{ECLASS=23-17-04-12},{ZTNR=73151200},{PPATH=../assemblies/staufoerderketten_ausfuehrung_t_asmtpl.prj},{SI=4.0},{AUSVIS=Standardkette}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
P
Pitch
[mm]
E
Centre to centre distance
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
B4
Width over outer plates max.
[mm]
D1
Support rollers-Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L
Width over pin max.
[mm]
D
Conveyor rollers-Ø
[mm]
MATERIAL
Conveyor rollers maretial
ⁿ/ₐ
LAST
Max. load per m conveyor chain with 10m conveyor length
[kg]
ECLASS
eClass No.
[mm]
ZTNR
Customs Tariff No.
ⁿ/ₐ
2723 13SF 0000
2723 13SF 0000
Standard chain
T 513 SF-24
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
Steel
600
23-17-04-12
73151200
2723 13SK 0000
2723 13SK 0000
Standard chain
T 513 SFK-24
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 0000
2723 13SV 0000
Standard chain
T 513 SFV-24
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
Vestamide
260
23-17-04-12
73151200
2723 13SF 2600
2723 13SF 2600
Standard chain
T 513 SF-26
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
Steel
600
23-17-04-12
73151200
2723 13SK 2600
2723 13SK 2600
Standard chain
T 513 SFK-26
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 2600
2723 13SV 2600
Standard chain
T 513 SFV-26
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
Vestamide
260
23-17-04-12
73151200
2723 13SF 2800
2723 13SF 2800
Standard chain
T 513 SF-28
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
Steel
600
23-17-04-12
73151200
2723 13SK 2800
2723 13SK 2800
Standard chain
T 513 SFK-28
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 2800
2723 13SV 2800
Standard chain
T 513 SFV-28
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
Vestamide
260
23-17-04-12
73151200
2723 48SF 0000
2723 48SF 0000
Standard chain
T 548 SF-38,5
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
Steel
1200
23-17-04-12
73151200
2723 48SK 0000
2723 48SK 0000
Standard chain
T 548 SFK-38,5
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
PA 6.6
500
23-17-04-12
73151200
2723 48SV 0000
2723 48SV 0000
Standard chain
T 548 SFV-38,5
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
Vestamide
500
23-17-04-12
73151200
2723 13SF 0001
2723 13SF 0001
Standard chain stainless ...
T 513 SF-24 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
Steel
400
23-17-04-12
73151200
2723 13SK 0001
2723 13SK 0001
Standard chain stainless ...
T 513 SFK-24 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 0001
2723 13SV 0001
Standard chain stainless ...
T 513 SFV-24 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
Vestamide
260
23-17-04-12
73151200
2723 13SF 2601
2723 13SF 2601
Standard chain stainless ...
T 513 SF-26 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
Steel
400
23-17-04-12
73151200
2723 13SK 2601
2723 13SK 2601
Standard chain stainless ...
T 513 SFK-26 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 2601
2723 13SV 2601
Standard chain stainless ...
T 513 SFV-26 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
26.0
Vestamide
260
23-17-04-12
73151200
2723 13SF 2801
2723 13SF 2801
Standard chain stainless ...
T 513 SF-28 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
Steel
400
23-17-04-12
73151200
2723 13SK 2801
2723 13SK 2801
Standard chain stainless ...
T 513 SFK-28 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
PA 6.6
260
23-17-04-12
73151200
2723 13SV 2801
2723 13SV 2801
Standard chain stainless ...
T 513 SFV-28 RF
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
28.0
Vestamide
260
23-17-04-12
73151200
2723 48SF 0001
2723 48SF 0001
Standard chain stainless ...
T 548 SF-38,5 RF
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
Steel
600
23-17-04-12
73151200
2723 48SK 0001
2723 48SK 0001
Standard chain stainless ...
T 548 SFK-38,5 RF
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
PA 6.6
500
23-17-04-12
73151200
2723 48SV 0001
2723 48SV 0001
Standard chain stainless ...
T 548 SFV-38,5 RF
25.40
63.8
17.02
25.45
25.81
32
15.88
8.28
21.0
99.9
38.5
Vestamide
500
23-17-04-12
73151200
2733 13SF 0000
2733 13SF 0000
Marathon
T 513 SF-24 MA
19.05
38.9
11.68
15.62
15.80
20
12.07
5.72
16.1
61.7
24.0
Steel
600
23-17-04-15
73151200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성