카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 251.2 - Setting bolts with end limit switch, type S normally open
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 251.2
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/gn251_2/gn_251_2_s.prj},{NB=Anschlagschraube GN 251.2-M6-21-S},{PARTNUMBER=GN 251.2-M6-21-S},{ITEMID=6N21CZB/S},{D=M6},{NDM=6.000},{KDM=4.773},{L1=21},{E=11.5},{K=4},{L2=3},{L3=3.6},{S=10},{D1=8.000},{D2=4.200},{D3=3.000},{D4=1.000},{D5=6.000},{D6=0.500},{VERS=1},{WEIGHT=0.0444},{CTN=8536509065},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
[mm]
L1
Length l1
[mm]
E
[mm]
K
[mm]
L2
[mm max.]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Setting bolt GN 251.2-M6-...
GN 251.2-M6-21-S
M6
21
11.5
4
3
3.6
10
0.0444
8536509065
YES
Setting bolt GN 251.2-M8-...
GN 251.2-M8-25-S
M8
25
15.0
7
4
5.0
13
0.0600
8536509065
YES
Setting bolt GN 251.2-M10...
GN 251.2-M10-25-S
M10
25
19.5
7
4
6.0
17
0.0721
8536509065
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성