Fig.5390 - Non-return spring-loaded valves
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD모델 선택
{vonroll/valves_fittings/non_return_valves/5390.prj},{NB=90402607(400)},{ARTNR=90402607},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{AU=mit Flanschen},{L=400},{F=285},{H=0},{W=43.0},{PN=16},{VER=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Art-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
[mm]
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
W
Weight
[kg]
PN
[bar]
Fig.5390 80 90402591
90402591
Epoxy coating
80
with flanges
280
200
10.5
16
Fig.5390 80 90402605
90402605
Epoxy coating
80
with flanges
260
200
16.0
16
Fig.5390 100 90402600
90402600
Epoxy coating
100
with flanges
190
220
12.0
16
Fig.5390 100 90402610
90402610
Epoxy coating
100
with flanges
300
220
19.5
16
Fig.5390 100 90402593
90402593
Epoxy coating
100
with flanges
300
220
21.0
16
Fig.5390 125 90402606
90402606
Epoxy coating
125
with flanges
350
250
38.5
16
Fig.5390 150 90402615
90402615
Epoxy coating
150
with flanges
350
285
41.0
16
Fig.5390 150 90402607
90402607
Epoxy coating
150
with flanges
400
285
43.0
16
Fig.5390 200 90409099
90409099
Epoxy coating
200
with flanges
400
340
80.0
16
Fig.5390 200 90402617
90402617
Epoxy coating
200
with flanges
500
340
85.0
16
Fig.5390 250 90409705
90409705
Epoxy coating
250
with flanges
600
400
125.0
16
Fig.5390 300 90406317
90406317
Epoxy coating
300
with flanges
700
455
184.0
16
Fig.5390 200 90402616
90402616
Epoxy coating
200
with flanges
400
340
80.0
10
Fig.5390 200 90402595
90402595
Epoxy coating
200
with flanges
500
340
85.0
10
Fig.5390 250 90404178
90404178
Epoxy coating
250
with flanges
600
400
125.0
10
Fig.5390 300 90402596
90402596
Epoxy coating
300
with flanges
700
455
184.0
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성