Access cover according to DIN (Germany)
vonRoll hydro
VALVES AND FITTINGS
Accessories
Powered by
CAD모델 선택
{vonroll/valves_fittings/accessories/strassenkappen.prj},{NB=178262(400)},{ARTNR=178262},{LODLEVEL=400},{DESC=Strassenkappe DIN 4058 für Absperrarmaturen mit Kennzeichnung G},{MAT=Guss EN-JL 1030},{USE=für Absperrarmaturen Gas },{B=190},{D1=185},{D2=270},{D3=186},{D4=270},{D5=0},{H=270},{W=15.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Art.-Nr.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
USE
Use
ⁿ/ₐ
B
□
[mm]
D1
Ø
[mm]
D2
Ø
[mm]
D3
Ø
[mm]
D4
Ø
[mm]
D5
Ø
[mm]
H
[mm]
W
Weight
[kg]
Access cover 178255
178255
Access cover DIN 4056 for...
Cast EN-JL 1030
for shut-off valves for d...
0
161
175
140
200
0
270
10.50
Access cover 178256
178256
Access cover DIN 4056 for...
Cast EN-JL 1030
for wastewater shut-off v...
0
161
175
140
200
0
270
10.50
Access cover 178257
178257
Plastic access cover DIN ...
Housing PA66 | Cover cast...
for shut-off valves for d...
0
157
190
185
270
142
270
5.70
Access cover 178258
178258
Plastic access cover DIN ...
Housing PA66 | Cover cast...
for wastewater shut-off v...
0
157
190
185
270
142
270
5.70
Access cover 178313
178313
Plastic access cover, hei...
Housing PA66 | Cover cast...
for shut-off valves for d...
0
157
190
185
270
142
270
9.00
Access cover 178262
178262
Access cover DIN 4058 for...
Cast EN-JL 1030
for gas shut-off valves
190
185
270
186
270
0
270
15.00
Access cover 178265
178265
Access cover DIN 4057 for...
Cast EN-JL 1030
for house connection fitt...
0
121
150
170
250
0
250
6.00
Access cover 178266
178266
Access cover DIN 4057 for...
Cast EN-JL 1030
for gas house connection ...
0
121
150
170
250
0
250
9.00
Access cover 178267
178267
Plastic access cover DIN ...
Housing PA66 | Cover cast...
for house connection fitt...
0
121
145
120
200
0
250
3.15
Access cover 178268
178268
Plastic access cover DIN ...
Housing PA66 | Cover cast...
for house connection fitt...
0
121
145
120
200
0
250
3.15
Access cover 178272
178272
Access cover DIN 4055 for...
Cast EN-JL 1030
for underground hydrants ...
0
0
0
0
0
0
310
24.00
Access cover 90110964
90110964
Access cover DIN 4055 for...
Cast EN-JL 1030
for underground hydrants ...
0
0
0
0
0
0
310
24.00
Access cover 178273
178273
Plastic access cover DIN ...
Housing PA66 | Cover cast...
for underground hydrants ...
0
0
0
0
0
0
310
15.05
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성