Ladder - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD모델 선택
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_tall_152mm_siderail/ladder.prj},{NB=4IA-8X94},{SHA256=kxVr7wCS7MCVgxt4BpW454INLuaoQhNJRbYoRgoIXsE=},{INAME=00530__4ia2d8x94},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=8 - E / 152 mm (6.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4IA-8X94}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-8324
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3IA-8324
3IA-8334
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3IA-8334
3IA-8354
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3IA-8354
3IA-8364
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3IA-8364
3IA-8374
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3IA-8374
3IA-8384
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3IA-8384
3IA-8394
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3IA-8394
3IA-83X4
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
X - 1067 mm (42)"
4 - Ladder
3IA-83X4
3IA-8624
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3IA-8624
3IA-8634
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3IA-8634
3IA-8654
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3IA-8654
3IA-8664
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3IA-8664
3IA-8674
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3IA-8674
3IA-8684
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3IA-8684
3IA-8694
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3IA-8694
3IA-86X4
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
X - 1067 mm (42)"
4 - Ladder
3IA-86X4
3IA-8924
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3IA-8924
3IA-8934
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3IA-8934
3IA-8954
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3IA-8954
3IA-8964
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3IA-8964
3IA-8974
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3IA-8974
3IA-8984
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3IA-8984
3IA-8994
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3IA-8994
3IA-89X4
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
X - 1067 mm (42)"
4 - Ladder
3IA-89X4
3IA-8X24
Inside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3IA-8X24
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성