HEBLBP,HEBLBQ,HEBLBR - PDHDX-ZQZX-JL
SRD-FA
SRD-FA
t96
Powered by
CAD모델 선택
{srdfaa/fagczih/t96/jiaolun_1762_2_asmtab.prj},{NB=HEBLBQ50-P},{CODE=HEBLBQ},{TYPE1=Flat bottom movable type},{MAT1=Q235A},{BBA=Plastic double brake},{CODE2=P},{ROT=yes},{WHE=yes},{D=50},{H=74.5},{TT=2},{F=26},{A=71},{B=52},{C=55},{E=35},{C1=50},{DD=8.2},{R=53.0},{R1=76},{R2=0.0},{PPATH=jiaolun_1762-2/jiaolun_1762_2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
Support type
ⁿ/ₐ
MAT1
Support material
ⁿ/ₐ
SUR1
Support surface treatment
ⁿ/ₐ
BBA
Bracket brake form
ⁿ/ₐ
WHEMAT
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
LWHE
Wheel bearing
ⁿ/ₐ
ROT
Rotating part bearing
ⁿ/ₐ
WHE
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
TT
t
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
C1
[mm]
DD
d
[mm]
R
[mm]
R1
[mm]
R2
[mm]
LOAD
Allowable load
[kg]
WEI
Reference weight
[kg]
HEBLBP40-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
40
61.5
2
22
61
44
48
30
43
6.5
45.0
67
0.0
45
0.17
HEBLBP50-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
50
74.5
2
26
71
52
55
35
50
8.2
53.0
76
0.0
55
0.27
HEBLBP63-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
63
94.0
3
32
95
66
78
45
71
8.5
66.5
102
70.0
100
0.54
HEBLBP75-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
75
106.0
3
32
95
66
78
45
71
8.5
72.5
102
72.5
120
0.62
HEBLBP100-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
100
131.0
3
32
95
66
78
45
71
8.5
85.0
107
85.0
140
0.73
HEBLBP125-P
HEBLBP
Flat bottom movable type
Q235A
Galvanized
-
polypropylene
grey
Single ball
yes
yes
125
157.0
3
32
95
66
78
45
71
8.5
100.5
113
100.5
150
0.85
HEBLBQ40-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
40
61.5
2
22
61
44
48
30
43
6.5
45.0
67
0.0
45
0.17
HEBLBQ50-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
50
74.5
2
26
71
52
55
35
50
8.2
53.0
76
0.0
55
0.27
HEBLBQ63-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
63
94.0
3
32
95
66
78
45
71
8.5
66.5
102
70.0
100
0.54
HEBLBQ75-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
75
106.0
3
32
95
66
78
45
71
8.5
72.5
102
72.5
120
0.62
HEBLBQ100-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
100
131.0
3
32
95
66
78
45
71
8.5
85.0
107
85.0
140
0.73
HEBLBQ125-P
HEBLBQ
Flat bottom movable type
Q235A
Galvanized
Plastic double brake
polypropylene
grey
Single ball
yes
yes
125
157.0
3
32
95
66
78
45
71
8.5
100.5
113
100.5
150
0.85
HEBLBR63-P
HEBLBR
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
polypropylene
grey
Single ball
yes
yes
63
94.0
3
32
95
66
78
45
71
8.5
66.5
102
70.0
100
0.54
HEBLBR75-P
HEBLBR
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
polypropylene
grey
Single ball
yes
yes
75
106.0
3
32
95
66
78
45
71
8.5
72.5
102
72.5
120
0.62
HEBLBR100-P
HEBLBR
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
polypropylene
grey
Single ball
yes
yes
100
131.0
3
32
95
66
78
45
71
8.5
85.0
107
85.0
140
0.73
HEBLBR125-P
HEBLBR
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
polypropylene
grey
Single ball
yes
yes
125
157.0
3
32
95
66
78
45
71
8.5
100.5
113
100.5
150
0.85
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성