HDJECH,HDJECN,HDJELY,HDJES - zhi zhu gu ding jia di zuo-jia gan-zhi gan xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1499hdjech.prj},{NB=HDJECN20-50},{CODE=HDJECN},{D=20},{L=50},{D1=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
amt
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
ATB
atb
ⁿ/ₐ
D
[mm]
DTOL
D gong cha
ⁿ/ₐ
B
[mm]
D1
D
[mm]
D1TOL
D1 gong cha
ⁿ/ₐ
G
[mm]
E
[mm]
C
[mm]
H
[mm]
M
ⁿ/ₐ
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
K
[mm]
HDJECH6-20
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
M3
3.4
6.5
3.5
17
HDJECH8-30
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
M4
4.5
8.0
4.5
19
HDJECH10-30
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
M5
5.5
9.5
5.5
22
HDJECH12-30
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
24
HDJECH13-50
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
27
HDJECH15-50
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
M6
6.6
11.0
6.5
31
HDJECH16-50
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
M6
6.6
11.0
6.5
34
HDJECH20-50
HDJECH
zhi zhu
S45C
fahei
nei liu jiao
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
M6
6.6
11.0
6.5
35
HDJECN6-20
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
M3
3.4
6.5
3.5
17
HDJECN8-30
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
M4
4.5
8.0
4.5
19
HDJECN10-30
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
M5
5.5
9.5
5.5
22
HDJECN12-30
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
24
HDJECN13-50
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
27
HDJECN15-50
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
M6
6.6
11.0
6.5
31
HDJECN16-50
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
M6
6.6
11.0
6.5
34
HDJECN20-50
HDJECN
zhi zhu
S45C
wu dian jie
nei liu jiao
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
M6
6.6
11.0
6.5
35
HDJELY6-20
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
M3
3.4
6.5
3.5
17
HDJELY8-30
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
8
+0.015/0
14
10
-0.005/-0.014
15
1.5
1
9
M4
4.5
8.0
4.5
19
HDJELY10-30
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
10
+0.015/0
16
12
-0.006/-0.017
16
2.0
1
10
M5
5.5
9.5
5.5
22
HDJELY12-30
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
12
+0.015/0
18
12
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
24
HDJELY13-50
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
13
+0.018/0
20
15
-0.006/-0.017
17
2.5
1
11
M5
5.5
9.5
5.5
27
HDJELY15-50
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
15
+0.018/0
23
16
-0.006/-0.017
19
2.5
1
12
M6
6.6
11.0
6.5
31
HDJELY16-50
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
16
+0.018/0
25
20
-0.007/-0.020
20
3.0
2
13
M6
6.6
11.0
6.5
34
HDJELY20-50
HDJELY
zhi zhu
A6063
hei se yang ji
nei liu jiao
20
+0.021/0
30
20
-0.007/-0.020
21
3.0
2
14
M6
6.6
11.0
6.5
35
HDJES6-20
HDJES
zhi zhu
SUS304
-
nei liu jiao
6
+0.012/0
12
8
-0.005/-0.014
14
1.0
1
8
M3
3.4
6.5
3.5
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RDC01_61 - Simple pillar fixed clips¡¤Same diameter orthogonal type / diffe...
Yiheda 3D Electronic Gallery
20.06.2024
RDU01_18 - Pillar Clamps Parallel Screw Holes Fixed Hole Pitch
Yiheda 3D Electronic Gallery
20.06.2024
NSA - Articulated clamp - For rod or tube. Simplified drawing
HPC
17.02.2022
SK3-021-1 - Toggle Clamp
KUNLONG
10.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성