HDBDTC,HDBDTN,HDBDLY,HDBDS,HDBETC,HDBETN,HDBELY - zhi zhu gu ding jia di zuo-di zuo yong yuan xing zhi jia
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1485hdbdtc.prj},{NB=HDBDS20},{CODE=HDBDS},{MAT=SUS304},{D=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
amt
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
ATB
atb
ⁿ/ₐ
D
[mm]
DTOL
D gong cha
ⁿ/ₐ
A
[mm]
C
[mm]
F
[mm]
B
b
[mm]
N
ⁿ/ₐ
V
[mm]
H
[mm]
M
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Y
[mm]
W
[mm]
HDBDTC10
HDBDTC
tong kong xing
SS400
fahei
EBC
10
+0.015/0
32
19
20.0
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDTC12
HDBDTC
tong kong xing
SS400
fahei
EBC
12
+0.018/0
32
19
22.5
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDTC15
HDBDTC
tong kong xing
SS400
fahei
EBC
15
+0.018/0
40
21
28.0
7
M6
16.0
13.0
M5
5.5
10
5.5
9.5
6
2
HDBDTC20
HDBDTC
tong kong xing
SS400
fahei
EBC
20
+0.021/0
45
29
34.0
7
M6
18.5
14.0
M5
7.0
15
5.5
9.5
7
2
HDBDTC25
HDBDTC
tong kong xing
SS400
fahei
EBC
25
+0.021/0
55
34
40.0
9
M8
24.0
18.0
M6
7.5
20
6.6
11.0
10
2
HDBDTC30
HDBDTC
tong kong xing
SS400
fahei
EBC
30
+0.021/0
60
44
45.0
9
M8
27.0
21.0
M6
9.5
25
6.6
11.0
10
2
HDBDTC35
HDBDTC
tong kong xing
SS400
fahei
EBC
35
+0.025/0
70
49
54.0
11
M10
31.0
24.0
M8
9.5
30
9.0
14.0
12
3
HDBDTC40
HDBDTC
tong kong xing
SS400
fahei
EBC
40
+0.025/0
75
59
58.0
11
M10
33.0
26.0
M8
12.0
35
9.0
14.0
13
3
HDBDTC50
HDBDTC
tong kong xing
SS400
fahei
EBC
50
+0.025/0
90
69
70.0
14
M12
40.0
33.0
M10
14.5
40
11.0
17.5
14
3
HDBDTN10
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
10
+0.015/0
32
19
20.0
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDTN12
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
12
+0.018/0
32
19
22.5
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDTN15
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
15
+0.018/0
40
21
28.0
7
M6
16.0
13.0
M5
5.5
10
5.5
9.5
6
2
HDBDTN20
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
20
+0.021/0
45
29
34.0
7
M6
18.5
14.0
M5
7.0
15
5.5
9.5
7
2
HDBDTN25
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
25
+0.021/0
55
34
40.0
9
M8
24.0
18.0
M6
7.5
20
6.6
11.0
10
2
HDBDTN30
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
30
+0.021/0
60
44
45.0
9
M8
27.0
21.0
M6
9.5
25
6.6
11.0
10
2
HDBDTN35
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
35
+0.025/0
70
49
54.0
11
M10
31.0
24.0
M8
9.5
30
9.0
14.0
12
3
HDBDTN40
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
40
+0.025/0
75
59
58.0
11
M10
33.0
26.0
M8
12.0
35
9.0
14.0
13
3
HDBDTN50
HDBDTN
tong kong xing
SS400
wu dian jie
EBSC
50
+0.025/0
90
69
70.0
14
M12
40.0
33.0
M10
14.5
40
11.0
17.5
14
3
HDBDLY10
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
10
+0.015/0
32
19
20.0
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDLY12
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
12
+0.018/0
32
19
22.5
5
M5
12.5
10.5
M4
5.0
9
4.5
8.0
5
2
HDBDLY15
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
15
+0.018/0
40
21
28.0
7
M6
16.0
13.0
M5
5.5
10
5.5
9.5
6
2
HDBDLY20
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
20
+0.021/0
45
29
34.0
7
M6
18.5
14.0
M5
7.0
15
5.5
9.5
7
2
HDBDLY25
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
25
+0.021/0
55
34
40.0
9
M8
24.0
18.0
M6
7.5
20
6.6
11.0
10
2
HDBDLY30
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
30
+0.021/0
60
44
45.0
9
M8
27.0
21.0
M6
9.5
25
6.6
11.0
10
2
HDBDLY35
HDBDLY
tong kong xing
A5056
hei se yang ji
EBC
35
+0.025/0
70
49
54.0
11
M10
31.0
24.0
M8
9.5
30
9.0
14.0
12
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HDJACH,HDJACN,HDJBCH,HDJBCN,HDJCCH,HDJCCN - Strut fixing clip base - strut ...
SRD-FA
04.04.2023
HDKKA,HDMA,HDEMLY,HDEMS,HDEQLY,HDEQS - Strut clamp base - strut clamp - can...
SRD-FA
04.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성