DAHLKR,DAHLKRL,DAHZKR,DAHZKRL - Bolt type, flat processing type/large/small head spherical type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1126-3.prj},{NB=DAHLKRL20-P13-L27-B5-G3-A2},{CODE=DAHLKRL},{MAT=SKS3},{D=20},{P=13.00},{PX=[13:30/0.01]},{L=27},{LX=[27:42/1]},{B=5.0},{BX=[5:20/0.1]},{G=3},{GX=[3:9/1]},{A=2},{STP=-},{HH=2.0},{C=3.0},{ASS=M8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
TYPE1
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
Dg6
ⁿ/ₐ
HH
h
[mm]
C
[mm]
ASS
Applicable stop screw
ⁿ/ₐ
W
[mm]
DAHLKR6-P5-L12-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
6
-0.004/-0.012
1.0
1.0
M4
1.5
DAHLKR8-P5-L14-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
8
-0.005/-0.014
1.2
1.5
M5
1.8
DAHLKR10-P5-L15-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
10
-0.005/-0.014
1.2
2.0
M6
2.2
DAHLKR12-P5-L15-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
12
-0.005/-0.014
1.2
2.0
M6
2.5
DAHLKR16-P10-L24-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
16
-0.005/-0.014
2.0
3.0
M8
4.0
DAHLKR20-P13-L27-B5-G3-A2
DAHLKR
Round
PMJGX
SKS3
Quenching hardness58~61HR...
-
20
-0.007/-0.020
2.0
3.0
M8
5.0
DAHLKRL6-P5-L12-B5-G3-A2
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
6
-0.004/-0.012
1.0
1.0
M4
1.5
DAHLKRL8-P5-L14-B5-G3-A2
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
8
-0.005/-0.014
1.2
1.5
M5
1.8
DAHLKRL10-P5-L15-B5-G3-A2
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
10
-0.005/-0.014
1.2
2.0
M6
2.2
DAHLKRL12-P5-L15-B5-G3-A2
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
12
-0.005/-0.014
1.2
2.0
M6
2.5
DAHLKRL16-P10-L24-B5-G3-A...
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
16
-0.005/-0.014
2.0
3.0
M8
4.0
DAHLKRL20-P13-L27-B5-G3-A...
DAHLKRL
Round
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
20
-0.007/-0.020
2.0
3.0
M8
5.0
DAHZKR6-P5-L12-B5-G3-A2-X
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
6
-0.004/-0.012
1.0
1.0
M4
1.5
DAHZKR8-P5-L14-B5-G3-A2-X
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
8
-0.005/-0.014
1.2
1.5
M5
1.8
DAHZKR10-P5-L15-B5-G3-A2-...
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
10
-0.005/-0.014
1.2
2.0
M6
2.2
DAHZKR12-P5-L15-B5-G3-A2-...
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
12
-0.005/-0.014
1.2
2.0
M6
2.5
DAHZKR16-P10-L24-B5-G3-A2...
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
16
-0.005/-0.014
2.0
3.0
M8
4.0
DAHZKR20-P13-L27-B5-G3-A2...
DAHZKR
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
-
20
-0.007/-0.020
2.0
3.0
M8
5.0
DAHZKRL6-P5-L12-B5-G3-A2-...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
6
-0.004/-0.012
1.0
1.0
M4
1.5
DAHZKRL8-P5-L14-B5-G3-A2-...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
8
-0.005/-0.014
1.2
1.5
M5
1.8
DAHZKRL10-P5-L15-B5-G3-A2...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
10
-0.005/-0.014
1.2
2.0
M6
2.2
DAHZKRL12-P5-L15-B5-G3-A2...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
12
-0.005/-0.014
1.2
2.0
M6
2.5
DAHZKRL16-P10-L24-B5-G3-A...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
16
-0.005/-0.014
2.0
3.0
M8
4.0
DAHZKRL20-P13-L27-B5-G3-A...
DAHZKRL
Polygonal
PMJGX
SKS3
Quenching hardness58~61HR...
Hard chrome plating, the ...
20
-0.007/-0.020
2.0
3.0
M8
5.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성