DAAZKR,DAAZKRL,DAAZK,DAAZSL,DAAZSSR,DAAXKR,DAAXKRL,DAAXK,DAAXSL,DAAXSSR - Large head taper locating pin;bolt fixing standard type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1117_2.prj},{NB=DAAZSSR20-P23-L8-B8},{CODE=DAAZSSR},{TYPE=Pzhi-yuan},{MAT=SUS440C},{HRD=cui huo yin du48~53HRC},{SUR=-},{D=20},{P=23.00},{L=8},{B=8.0},{E=5.5},{W=9.0},{DD=9.0},{DD1=14.0},{H=10.0},{M=M8}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
texture
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
C
[mm]
E
[mm]
W
(W)
[mm]
DD
d
[mm]
DD1
d1
[mm]
H
[mm]
M
Applicable bolt
ⁿ/ₐ
DAAZKR10-P14-L5-B4
DAAZKR
Bolt-fixed standard type;...
SKS3
Quenching hardness 58 ~ 6...
-
10
-0.005/-0.014
0.5
4.5
4.0
4.5
8.0
5.0
M4
DAAZKR12-P15-L6-B7
DAAZKR
Bolt-fixed standard type;...
SKS3
Quenching hardness 58 ~ 6...
-
12
-0.006/-0.017
0.5
4.5
5.0
5.5
9.5
6.5
M5
DAAZKR13-P17-L6-B8
DAAZKR
Bolt-fixed standard type;...
SKS3
Quenching hardness 58 ~ 6...
-
13
-0.006/-0.017
0.5
4.5
5.5
6.6
11.0
7.5
M6
DAAZKR16-P20-L7-B8
DAAZKR
Bolt-fixed standard type;...
SKS3
Quenching hardness 58 ~ 6...
-
16
-0.006/-0.017
0.5
5.5
7.0
9.0
14.0
10.0
M8
DAAZKR20-P23-L8-B8
DAAZKR
Bolt-fixed standard type;...
SKS3
Quenching hardness 58 ~ 6...
-
20
-0.007/-0.020
0.5
5.5
9.0
9.0
14.0
10.0
M8
DAAZKRL10-P14-L5-B4
DAAZKRL
Bolt-fixed standard type;...
SKS3
The quenching hardness is...
Hard chromium plating, co...
10
-0.005/-0.014
0.5
4.5
4.0
4.5
8.0
5.0
M4
DAAZKRL12-P15-L6-B7
DAAZKRL
Bolt-fixed standard type;...
SKS3
The quenching hardness is...
Hard chromium plating, co...
12
-0.006/-0.017
0.5
4.5
5.0
5.5
9.5
6.5
M5
DAAZKRL13-P17-L6-B8
DAAZKRL
Bolt-fixed standard type;...
SKS3
The quenching hardness is...
Hard chromium plating, co...
13
-0.006/-0.017
0.5
4.5
5.5
6.6
11.0
7.5
M6
DAAZKRL16-P20-L7-B8
DAAZKRL
Bolt-fixed standard type;...
SKS3
The quenching hardness is...
Hard chromium plating, co...
16
-0.006/-0.017
0.5
5.5
7.0
9.0
14.0
10.0
M8
DAAZKRL20-P23-L8-B8
DAAZKRL
Bolt-fixed standard type;...
SKS3
The quenching hardness is...
Hard chromium plating, co...
20
-0.007/-0.020
0.5
5.5
9.0
9.0
14.0
10.0
M8
DAAZK10-P14-L5-B4
DAAZK
Bolt-fixed standard type;...
SUS304
-
-
10
-0.005/-0.014
0.5
4.5
4.0
4.5
8.0
5.0
M4
DAAZK12-P15-L6-B7
DAAZK
Bolt-fixed standard type;...
SUS304
-
-
12
-0.006/-0.017
0.5
4.5
5.0
5.5
9.5
6.5
M5
DAAZK13-P17-L6-B8
DAAZK
Bolt-fixed standard type;...
SUS304
-
-
13
-0.006/-0.017
0.5
4.5
5.5
6.6
11.0
7.5
M6
DAAZK16-P20-L7-B8
DAAZK
Bolt-fixed standard type;...
SUS304
-
-
16
-0.006/-0.017
0.5
5.5
7.0
9.0
14.0
10.0
M8
DAAZK20-P23-L8-B8
DAAZK
Bolt-fixed standard type;...
SUS304
-
-
20
-0.007/-0.020
0.5
5.5
9.0
9.0
14.0
10.0
M8
DAAZSL10-P14-L5-B4
DAAZSL
Bolt-fixed standard type;...
SUS304
du ceng ying du850HV~
Hard chromium plating, co...
10
-0.005/-0.014
0.5
4.5
4.0
4.5
8.0
5.0
M4
DAAZSL12-P15-L6-B7
DAAZSL
Bolt-fixed standard type;...
SUS304
du ceng ying du850HV~
Hard chromium plating, co...
12
-0.006/-0.017
0.5
4.5
5.0
5.5
9.5
6.5
M5
DAAZSL13-P17-L6-B8
DAAZSL
Bolt-fixed standard type;...
SUS304
du ceng ying du850HV~
Hard chromium plating, co...
13
-0.006/-0.017
0.5
4.5
5.5
6.6
11.0
7.5
M6
DAAZSL16-P20-L7-B8
DAAZSL
Bolt-fixed standard type;...
SUS304
du ceng ying du850HV~
Hard chromium plating, co...
16
-0.006/-0.017
0.5
5.5
7.0
9.0
14.0
10.0
M8
DAAZSL20-P23-L8-B8
DAAZSL
Bolt-fixed standard type;...
SUS304
du ceng ying du850HV~
Hard chromium plating, co...
20
-0.007/-0.020
0.5
5.5
9.0
9.0
14.0
10.0
M8
DAAZSSR10-P14-L5-B4
DAAZSSR
Bolt-fixed standard type;...
SUS440C
Quenching hardness 48 ~ 5...
-
10
-0.005/-0.014
0.5
4.5
4.0
4.5
8.0
5.0
M4
DAAZSSR12-P15-L6-B7
DAAZSSR
Bolt-fixed standard type;...
SUS440C
Quenching hardness 48 ~ 5...
-
12
-0.006/-0.017
0.5
4.5
5.0
5.5
9.5
6.5
M5
DAAZSSR13-P17-L6-B8
DAAZSSR
Bolt-fixed standard type;...
SUS440C
Quenching hardness 48 ~ 5...
-
13
-0.006/-0.017
0.5
4.5
5.5
6.6
11.0
7.5
M6
DAAZSSR16-P20-L7-B8
DAAZSSR
Bolt-fixed standard type;...
SUS440C
Quenching hardness 48 ~ 5...
-
16
-0.006/-0.017
0.5
5.5
7.0
9.0
14.0
10.0
M8
DAAZSSR20-P23-L8-B8
DAAZSSR
Bolt-fixed standard type;...
SUS440C
Quenching hardness 48 ~ 5...
-
20
-0.007/-0.020
0.5
5.5
9.0
9.0
14.0
10.0
M8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
YJF06_83 - Positioning pin, size head, front end shape selection type, shou...
Yiheda 3D Electronic Gallery
20.06.2024
AMC126-135 - Shoulder free designated type with shoulder standard type
YDFA
18.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성