DAJZS,DAMJZS,DADJZS,DAJKZS - Resin small head type-P size specification type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1076.prj},{NB=DAMJZSQ10-P3},{MOD=DAMJZS},{TYPE=P zhi ding},{SHA=qiu},{MTA=MC(lan)},{USE=-40~120℃},{D=10},{DTOL=+0.015/+0.006},{P=3.00},{PX=[3.00:10.00/0.01]},{L=15},{B=8},{M=3.0},{LL=1},{LINK=https://www.srdfaa.com/product/1141603222485.html}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MOD
CODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MTA
Material
ⁿ/ₐ
USE
Ambient temperature
ⁿ/ₐ
D
ⁿ/ₐ
DTOL
m6 tolerance
ⁿ/ₐ
L
[mm]
B
[mm]
M
m
[mm]
LL
ℓ
[mm]
DAJZSA2-P1
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
2
+0.008/+0.002
4
2
0.5
0
DAJZSA3-P1
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
3
+0.008/+0.002
5
3
0.5
1
DAJZSA4-P2
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
4
+0.012/+0.004
5
3
1.0
1
DAJZSA5-P2
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
5
+0.012/+0.004
10
5
2.0
1
DAJZSA6-P2
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
6
+0.012/+0.004
10
5
2.0
1
DAJZSA8-P3
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
8
+0.015/+0.006
15
6
3.0
1
DAJZSA10-P3
DAJZS
P size specification type
Cone type
POM (black)
-45~95℃
10
+0.015/+0.006
15
8
3.0
1
DAJZSQ2-P1
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
2
+0.008/+0.002
4
2
0.5
0
DAJZSQ3-P1
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
3
+0.008/+0.002
5
3
0.5
1
DAJZSQ4-P2
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
4
+0.012/+0.004
5
3
1.0
1
DAJZSQ5-P2
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
5
+0.012/+0.004
10
5
2.0
1
DAJZSQ6-P2
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
6
+0.012/+0.004
10
5
2.0
1
DAJZSQ8-P3
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
8
+0.015/+0.006
15
6
3.0
1
DAJZSQ10-P3
DAJZS
P size specification type
Spherical type
POM (black)
-45~95℃
10
+0.015/+0.006
15
8
3.0
1
DAMJZSA2-P1
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
2
+0.008/+0.002
4
2
0.5
0
DAMJZSA3-P1
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
3
+0.008/+0.002
5
3
0.5
1
DAMJZSA4-P2
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
4
+0.012/+0.004
5
3
1.0
1
DAMJZSA5-P2
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
5
+0.012/+0.004
10
5
2.0
1
DAMJZSA6-P2
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
6
+0.012/+0.004
10
5
2.0
1
DAMJZSA8-P3
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
8
+0.015/+0.006
15
6
3.0
1
DAMJZSA10-P3
DAMJZS
P size specification type
Cone type
MC nylon (blue)
-40~120℃
10
+0.015/+0.006
15
8
3.0
1
DAMJZSQ2-P1
DAMJZS
P size specification type
Spherical type
MC nylon (blue)
-40~120℃
2
+0.008/+0.002
4
2
0.5
0
DAMJZSQ3-P1
DAMJZS
P size specification type
Spherical type
MC nylon (blue)
-40~120℃
3
+0.008/+0.002
5
3
0.5
1
DAMJZSQ4-P2
DAMJZS
P size specification type
Spherical type
MC nylon (blue)
-40~120℃
4
+0.012/+0.004
5
3
1.0
1
DAMJZSQ5-P2
DAMJZS
P size specification type
Spherical type
MC nylon (blue)
-40~120℃
5
+0.012/+0.004
10
5
2.0
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B
KEMMLER
02.11.2020
Etaseco RVP Horizontal - Canned motor seal-less cooling circuit pump with c...
KSB
03.06.2024
TENDO Zero | DIN ISO 7388-1 / DIN ISO 7388-2 / ASME B5.50 - Hydraulic Expan...
SCHUNK
28.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성