CALG,CALLKG,CALRKG,CALWKG,CASG,CASRKG,CASWKG - lzq-mpslzq-bznj·zdlsgdx
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_744.prj},{NB=CALWKG25-6-6},{CODE=CALWKG},{TYPE=shuangmopian·daijiancaokong(d1·d2)},{MAT1=lvhejing},{MAT2=buxiugang},{SUR=wudianjiedunie},{ENCL=zhidongluosi},{D=25},{D1=6},{ALT1=},{LDC=0.00},{RDC=0.0},{ALT2=},{D2=6},{D2Z3='','shezhi RDC'},{ALT3=},{ALT4=},{D3=10.4},{D3WB=10.40},{L=30.2},{LL=9.0},{F=4.0},{M=M4},{MZ=4.0},{JGNJ=1.7},{RXNJ=1.4},{RXPJ=3.5},{RXPX=0.3},{JTNZGD=240},{MAXS=16000},{GXJ=2.2X10^-6},{ZXZF=±0.5},{WEI=27},{LINK=https://www.srdfaa.com/product/1444318653952.html},{ZJH=1.20},{DWZD=20},{DONGZJ=3.00},{ZJWZD=5.20},{ZJWZD2=7.05},{XC=1.00},{XIAOZJ=3.000},{CAOZJ=4.200},{ZJH2=1.200},{PPATH=mpslzq_744/mpslzq_744-zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
F
[mm]
M
zhidongluosi
[mm]
JGNJ
jingguniuju(N*m)
ⁿ/ₐ
RXNJ
rongxuniuju(N*m)
ⁿ/ₐ
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxing
[mm]
JTNZGD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXS
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
ZXZF
rongxuzhouxiangzhengfu
[mm]
WEI
zhongliang
[g]
CALG16-4-4
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
6.8
23.2
7.0
3.0
M3
0.7
0.4
3.5
0.3
70
19000
2.4X10^-7
±0.3
9
CALG20-4-4
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
8.1
26.0
7.5
3.7
M3
0.7
0.6
3.5
0.3
130
18000
7.2X10^-7
±0.4
14
CALG25-5-5
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
10.4
30.2
9.0
4.0
M4
1.7
1.4
3.5
0.3
240
16000
2.2X10^-6
±0.5
27
CALG32-6-6
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
15
41.0
12.4
6.0
M4
1.7
2.6
3.5
0.3
560
12000
6.0X10^-6
±0.5
60
CALG40-8-8
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
19.5
47.0
15.5
7.8
M5
4
4.4
3.5
0.4
980
8000
1.7X10^-5
±0.6
104
CALG50-14-14
CALG
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
25
53.0
18.0
9.0
M6
7
7
3.5
0.4
1100
6000
4.6X10^-5
±0.6
210
CALLKG16-6-6
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
6.8
23.2
7.0
3.0
M3
0.7
0.4
3.5
0.3
70
19000
2.4X10^-7
±0.3
9
CALLKG20-6-6
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
8.1
26.0
7.5
3.7
M3
0.7
0.6
3.5
0.3
130
18000
7.2X10^-7
±0.4
14
CALLKG25-6-6
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
10.4
30.2
9.0
4.0
M4
1.7
1.4
3.5
0.3
240
16000
2.2X10^-6
±0.5
27
CALLKG32-6-6
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
15
41.0
12.4
6.0
M4
1.7
2.6
3.5
0.3
560
12000
6.0X10^-6
±0.5
60
CALLKG40-8-8
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
19.5
47.0
15.5
7.8
M5
4
4.4
3.5
0.4
980
8000
1.7X10^-5
±0.6
104
CALLKG50-14-14
CALLKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
25
53.0
18.0
9.0
M6
7
7
3.5
0.4
1100
6000
4.6X10^-5
±0.6
210
CALRKG16-6-6
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
6.8
23.2
7.0
3.0
M3
0.7
0.4
3.5
0.3
70
19000
2.4X10^-7
±0.3
9
CALRKG20-6-6
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
8.1
26.0
7.5
3.7
M3
0.7
0.6
3.5
0.3
130
18000
7.2X10^-7
±0.4
14
CALRKG25-6-6
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
10.4
30.2
9.0
4.0
M4
1.7
1.4
3.5
0.3
240
16000
2.2X10^-6
±0.5
27
CALRKG32-6-6
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
15
41.0
12.4
6.0
M4
1.7
2.6
3.5
0.3
560
12000
6.0X10^-6
±0.5
60
CALRKG40-8-8
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
19.5
47.0
15.5
7.8
M5
4
4.4
3.5
0.4
980
8000
1.7X10^-5
±0.6
104
CALRKG50-14-14
CALRKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
25
53.0
18.0
9.0
M6
7
7
3.5
0.4
1100
6000
4.6X10^-5
±0.6
210
CALWKG16-6-6
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
6.8
23.2
7.0
3.0
M3
0.7
0.4
3.5
0.3
70
19000
2.4X10^-7
±0.3
9
CALWKG20-6-6
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
8.1
26.0
7.5
3.7
M3
0.7
0.6
3.5
0.3
130
18000
7.2X10^-7
±0.4
14
CALWKG25-6-6
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
10.4
30.2
9.0
4.0
M4
1.7
1.4
3.5
0.3
240
16000
2.2X10^-6
±0.5
27
CALWKG32-6-6
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
15
41.0
12.4
6.0
M4
1.7
2.6
3.5
0.3
560
12000
6.0X10^-6
±0.5
60
CALWKG40-8-8
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
19.5
47.0
15.5
7.8
M5
4
4.4
3.5
0.4
980
8000
1.7X10^-5
±0.6
104
CALWKG50-14-14
CALWKG
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
25
53.0
18.0
9.0
M6
7
7
3.5
0.4
1100
6000
4.6X10^-5
±0.6
210
CASG16-4-4
CASG
danmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
-
16.5
7.0
3.0
M3
0.7
0.4
2
0.1
90
19000
2.0X10^-7
±0.1
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성