AJRWZ,AJRWZ-S,AJRWZ-CP,AJRWZ-LP - ti xing si gan xiang guan ling jian-30 du ti xing si gan zhi zuo zu jian-yuan xing
SRD-FA
SRD-FA
j
Powered by
CAD모델 선택
{srdfaa/fagczih/j/txsg-508tab.prj},{NB=AJRWZ-S12},{CODE=AJRWZ-S},{TYPE=dai fang zhuan dong gu ding jian},{MAT=S45C},{SUR=fa hei},{NO=},{Q=12},{L=24},{H=8},{F=16},{D=36},{A=54},{A1=54},{C=44},{B=44},{DD1=4.5},{DD2=8.0},{HH=4.5},{R=18},{LL=2.3},{LL1=29.2},{LL2=5.0},{G=8.5},{E=10},{ZCXH=6001ZZ},{RXZX=2600},{LINK=https://www.srdfaa.com/product/1141603220198.html},{V=28},{V1=19},{V2=30},{DD3=15.0},{PPATH=txsg-508/txsg-508tpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
Q
[mm]
L
[mm]
H
[mm]
F
[mm]
D
[mm]
A
[mm]
A1
[mm]
C
[mm]
B
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH
h
[mm]
R
[mm]
LL
ℓ
[mm]
LL1
ℓ1
[mm]
LL2
ℓ2
[mm]
G
[mm]
E
[mm]
ZCXH
ⁿ/ₐ
RXZX
ⁿ/ₐ
AJRWZ8
AJRWZ
ti xing si gang zhi zuo z...
S45C
fa hei
8
22
8
14
28
45
53
35
35
3.4
6.5
4.0
17
2.3
25.7
5.0
6.5
6
608ZZ
1300
AJRWZ10
AJRWZ
ti xing si gang zhi zuo z...
S45C
fa hei
10
24
8
16
34
52
54
42
42
4.5
8.0
4.5
18
2.3
29.2
5.0
7.5
8
6000ZZ
2300
AJRWZ12
AJRWZ
ti xing si gang zhi zuo z...
S45C
fa hei
12
24
8
16
36
54
54
44
44
4.5
8.0
4.5
18
2.3
29.2
5.0
8.5
10
6001ZZ
2600
AJRWZ15
AJRWZ
ti xing si gang zhi zuo z...
S45C
fa hei
15
27
10
17
40
63
63
50
52
5.5
9.5
5.5
20
2.3
34.2
5.0
9.5
12
6002ZZ
2900
AJRWZ-S8
AJRWZ-S
dai fang zhuan dong gu di...
S45C
fa hei
8
22
8
14
28
45
53
35
35
3.4
6.5
4.0
17
2.3
25.7
5.0
6.5
6
608ZZ
1300
AJRWZ-S10
AJRWZ-S
dai fang zhuan dong gu di...
S45C
fa hei
10
24
8
16
34
52
54
42
42
4.5
8.0
4.5
18
2.3
29.2
5.0
7.5
8
6000ZZ
2300
AJRWZ-S12
AJRWZ-S
dai fang zhuan dong gu di...
S45C
fa hei
12
24
8
16
36
54
54
44
44
4.5
8.0
4.5
18
2.3
29.2
5.0
8.5
10
6001ZZ
2600
AJRWZ-S15
AJRWZ-S
dai fang zhuan dong gu di...
S45C
fa hei
15
27
10
17
40
63
63
50
52
5.5
9.5
5.5
20
2.3
34.2
5.0
9.5
12
6002ZZ
2900
AJRWZ-CP8
AJRWZ-CP
xiao xing wei zhi xian sh...
S45C
fa hei
8
22
8
14
28
45
53
35
35
3.4
6.5
4.0
17
2.3
25.7
5.0
6.5
6
608ZZ
1300
AJRWZ-CP10
AJRWZ-CP
xiao xing wei zhi xian sh...
S45C
fa hei
10
24
8
16
34
52
54
42
42
4.5
8.0
4.5
18
2.3
29.2
5.0
7.5
8
6000ZZ
2300
AJRWZ-CP12
AJRWZ-CP
xiao xing wei zhi xian sh...
S45C
fa hei
12
24
8
16
36
54
54
44
44
4.5
8.0
4.5
18
2.3
29.2
5.0
8.5
10
6001ZZ
2600
AJRWZ-CP15
AJRWZ-CP
xiao xing wei zhi xian sh...
S45C
fa hei
15
27
10
17
40
63
63
50
52
5.5
9.5
5.5
20
2.3
34.2
5.0
9.5
12
6002ZZ
2900
AJRWZ-LP12
AJRWZ-LP
da xing wei zhi xian shi ...
S45C
fa hei
12
24
8
16
36
54
54
44
44
4.5
8.0
4.5
18
2.3
29.2
5.0
8.5
10
6001ZZ
2600
AJRWZ-LP15
AJRWZ-LP
da xing wei zhi xian shi ...
S45C
fa hei
15
27
10
17
40
63
63
50
52
5.5
9.5
5.5
20
2.3
34.2
5.0
9.5
12
6002ZZ
2900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
AJTWK,AJTWBK,AJRTWK,AJTSWK,AJTWLK,AJTWBLK,AJRTWLK,AJTSWLK - Trapezoidal scr...
SRD-FA
04.04.2023
AJTQDB,AJTQDM - Trapezoidal screw related parts -360 degree trapezoidal scr...
SRD-FA
25.04.2022
AJRUZ - Trapezoidal screw related parts -30 degree trapezoidal screw suppor...
SRD-FA
04.03.2022
GANPS - Handle-small stainless steel handle
SRD-FA
04.04.2023
GDANBE,GDANBF - Hand wheel-hand wheel with straight width and round rim
SRD-FA
04.04.2023
GBCDM - Handle-zinc die-cast handle with external thread
SRD-FA
04.04.2023
AJPNR,AJPNL,AJPMR,AJPML,AJPTR,AJPTL - Trapezoidal lead screw parts - Small ...
SRD-FA
04.04.2023
AJTSBHR,AJTSBHL,AJTSMHR - Trapezoidal lead screw parts - nuts for 30 degree...
SRD-FA
04.04.2023
MTQDB, MTQDM, MTQEB, MTQEM - Stop Plate Sets for Trapezoidal Screw Threads ...
Misumi
03.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성