AISW,AISWN - gudingcefangxing
SRD-FA
SRD-FA
i
Powered by
CAD모델 선택
{srdfaa/fagczih/i/aisw-479.prj},{NB=AISW25},{CODE=AISW},{MAT1=S45C},{MAT2=SS400},{SUR=fahei},{NO=25},{DD=25},{L=48},{L1=13},{L2=59.0},{L3=14.0},{B=105},{H=68},{HH=35},{B1=66},{H1=25},{P=85},{DD1=11.0},{DD2=0.0},{LL=0},{M=M25×1.5},{T=35},{YFSYZJ=31.0},{PX=1.50},{COLOR=0.0,0.0,0.0,0},{PPATH=aisw-479/aisw-479_asmtlp.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
MAT1
caizhi
ⁿ/ₐ
MAT2
caizhi
ⁿ/ₐ
SUR
biaomianchuli
ⁿ/ₐ
NO
NO.
ⁿ/ₐ
DD
d
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HH
h
ⁿ/ₐ
B1
ⁿ/ₐ
H1
ⁿ/ₐ
P
p
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
DD2
d2
ⁿ/ₐ
LL
ℓ
ⁿ/ₐ
M
xiyaluowen
ⁿ/ₐ
T
ⁿ/ₐ
YFSYZJ
youfengshiyongzhoujing
ⁿ/ₐ
AISW6
AISW
S45C
SS400
fahei
6
6
20
0
22.5
3.5
42
25
13
18
20
30
5.5
9.5
11
M6×0.75
12
0.0
AISW8S
AISW
S45C
SS400
fahei
8S
8
23
0
26.0
4.0
52
32
17
25
26
38
6.6
11.0
11
M8×1.0
14
10.0
AISW8
AISW
S45C
SS400
fahei
8
8
23
0
26.0
4.0
52
32
17
25
26
38
6.6
11.0
11
M8×1.0
14
11.5
AISW1022
AISW
S45C
SS400
fahei
1022
10
24
6
29.5
6.0
70
40
22
36
32
52
9.0
14.0
11
M10×1.0
17
14.0
AISW10S
AISW
S45C
SS400
fahei
10S
10
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M10×1.0
17
12.0
AISW10
AISW
S45C
SS400
fahei
10
10
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M10×1.0
17
14.0
AISW1223
AISW
S45C
SS400
fahei
1223
12
24
6
29.5
6.0
70
41
23
36
33
52
9.0
14.0
11
M12×1.0
19
15.0
AISW12
AISW
S45C
SS400
fahei
12
12
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M12×1.0
19
15.0
AISW1526
AISW
S45C
SS400
fahei
1526
15
25
6
38.0
5.0
80
46
26
41
36
60
11.0
17.0
15
M15×1.0
22
20.0
AISW1528
AISW
S45C
SS400
fahei
1528
15
25
6
38.0
5.0
80
48
28
41
38
60
11.0
17.0
15
M15×1.0
22
20.0
AISW15
AISW
S45C
SS400
fahei
15
15
25
6
38.0
5.0
80
50
30
41
40
60
11.0
17.0
15
M15×1.0
22
20.0
AISW20
AISW
S45C
SS400
fahei
20
20
42
10
52.0
10.0
95
58
30
56
45
75
11.0
17.0
15
M20×1.0
30
25.0
AISW25
AISW
S45C
SS400
fahei
25
25
48
13
59.0
14.0
105
68
35
66
25
85
11.0
0.0
0
M25×1.5
35
31.0
AISWN6
AISWN
S45C
SS400
wudianjie
6
6
20
0
22.5
3.5
42
25
13
18
20
30
5.5
9.5
11
M6×0.75
12
0.0
AISWN8S
AISWN
S45C
SS400
wudianjie
8S
8
23
0
26.0
4.0
52
32
17
25
26
38
6.6
11.0
11
M8×1.0
14
10.0
AISWN8
AISWN
S45C
SS400
wudianjie
8
8
23
0
26.0
4.0
52
32
17
25
26
38
6.6
11.0
11
M8×1.0
14
11.5
AISWN1022
AISWN
S45C
SS400
wudianjie
1022
10
24
6
29.5
6.0
70
40
22
36
32
52
9.0
14.0
11
M10×1.0
17
14.0
AISWN10S
AISWN
S45C
SS400
wudianjie
10S
10
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M10×1.0
17
12.0
AISWN10
AISWN
S45C
SS400
wudianjie
10
10
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M10×1.0
17
14.0
AISWN1223
AISWN
S45C
SS400
wudianjie
1223
12
24
6
29.5
6.0
70
41
23
36
33
52
9.0
14.0
11
M12×1.0
19
15.0
AISWN12
AISWN
S45C
SS400
wudianjie
12
12
24
6
29.5
6.0
70
43
25
36
35
52
9.0
14.0
11
M12×1.0
19
15.0
AISWN1526
AISWN
S45C
SS400
wudianjie
1526
15
25
6
38.0
5.0
80
46
26
41
36
60
11.0
17.0
15
M15×1.0
22
20.0
AISWN1528
AISWN
S45C
SS400
wudianjie
1528
15
25
6
38.0
5.0
80
48
28
41
38
60
11.0
17.0
15
M15×1.0
22
20.0
AISWN15
AISWN
S45C
SS400
wudianjie
15
15
25
6
38.0
5.0
80
50
30
41
40
60
11.0
17.0
15
M15×1.0
22
20.0
AISWN20
AISWN
S45C
SS400
wudianjie
20
20
42
10
52.0
10.0
95
58
30
56
45
75
11.0
17.0
15
M20×1.0
30
25.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
AIW,AIY,AIYK - Press rolled ball screw - diameter 15- lead 5·10·20- accurac...
SRD-FA
26.04.2022
AIRW - Screw support assembly - fixed side · Round - Fixed side standard ty...
SRD-FA
04.03.2022
AIFW - Ball screw support assembly - fixed side - square - side with holes
SRD-FA
04.03.2022
AISWA - Ball screw support assembly - Fixed side
SRD-FA
04.03.2022
NSBR - Nuts for Leadscrews-Slide Block type
SAMLO
23.03.2023
AITN,AITNM - Lead screw support assembly - Fixed side - square - standard -...
SRD-FA
04.03.2022
AIUN,AIUNM - Lead screw support assembly - Fixed side - square - standard -...
SRD-FA
04.03.2022
AIFN - Lead screw support assembly - support side - side with holes
SRD-FA
04.03.2022
LCN07 - Rolled ball screw (left and right rotation) / shaft diameter 16/20/...
Yiheda 3D Electronic Gallery
20.06.2024
AINR - Bearing nut
SRD-FA
04.04.2023
AIUV - Lead screw support assembly - Fixed side - low profile
SRD-FA
04.03.2022
AIUNA - Screw fixed support - support side - economy
SRD-FA
04.03.2022
BAS682ZZ,BAS692ZZ,BAS682AZZ,BAS692AZZ - Stainless steel small ball bearing ...
SRD-FA
04.04.2023
HAB61
VIPDO
26.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성