FM
Spyraflo
Flange Mount
Powered by
CAD모델 선택
{spyraflo/flange_mount/fm.prj},{NB=FM-375},{PN=FM-375},{MAXRL=385},{MAXS=36000},{WEIGHT=0.67},{SHA256=OctRsm5WuqVoQ9HanivQnmosVxH36LKc9osoM/R/bqg=},{INAME=00007__fm2d375},{DESC=Flange Mount, Self Aligning, Ball Bearing},{BT=Rolling Element},{ALIGNMENT=Self-Aligning},{MOUNTING=Flange-Mount},{NOMID=0.375 in},{IDMIN=0.3747 in},{IDMAX=0.375 in},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Inner race MUST be supported for interference or press fit},{OT=Celcius -34 to 121},{FC=0.004 to 0.008},{STORAGE=Clean, dry storage. Desiccants or rust inhibiting paper is recommended for long term storage.},{MAINTENANCE=Maintenance free}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
FM-187
FM-187
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
0.188 in
0.1872 in
0.1875 in
122
40000
0.44
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-250
FM-250
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
0.25 in
0.2497 in
0.25 in
122
40000
0.43
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-312
FM-312
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
0.313 in
0.3122 in
0.3125 in
122
40000
0.40
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-375
FM-375
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
0.375 in
0.3747 in
0.375 in
385
36000
0.67
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-5M
FM-5M
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
5 mm
4.993 mm
5 mm
544
40000
12.50
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-6M
FM-6M
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
6 mm
5.993 mm
6 mm
544
40000
12.23
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-8M
FM-8M
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
8 mm
7.993 mm
8 mm
544
40000
11.34
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
FM-10M
FM-10M
Flange Mount, Self Aligni...
Rolling Element
Self-Aligning
Flange-Mount
10 mm
9.993 mm
10 mm
1716
37000
19.05
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Inner race MUST be suppor...
Celcius -34 to 121
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성