카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MCE - MCE
Rigon
Blanking die-sets
punozni_usa
Powered by
CAD모델 선택
{rigon/93_trancia/punozni_usa/mce.prj},{NB=MCE 16 19 8 7.2 71 M2 (Hss) MCE 19 8 7.2 71 M2 (Hss)},{TYPE=MCE},{TYPEX='MCE','MCEC','MCEH','MCEK','MCEJ','MCEN','MCEV','MCEL','MCEO','MCER','MCEY','MCEZ'},{D=16},{L1=19},{P=8.000},{PX=[8.0:15.95]},{W=7.20},{WX=[7.2:15.95]},{L=71},{L1X=19,25},{LX=71,80,90,100},{MAT=M2 (Hss)},{HH=41-55 HRC},{SH=60-63 HRC},{SF=Grinding and lapping},{NOTE=Measurements are carried out on request},{MATX='M2 (Hss)', 'A2 (Hws)'}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
D
[mm]
HH
Head hardness
ⁿ/ₐ
SH
Surface hardness
ⁿ/ₐ
SF
Surface finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
MCE 10 19 4.5 4.5 71 M2 (...
MCE 10 19 4.5 4.5 71 M2 (...
10
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
MCE 13 19 6 6 71 M2 (Hss)...
MCE 13 19 6 6 71 M2 (Hss)
13
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
MCE 16 19 8 7.2 71 M2 (Hs...
MCE 16 19 8 7.2 71 M2 (Hs...
16
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
MCE 20 19 10 8 71 M2 (Hss...
MCE 20 19 10 8 71 M2 (Hss...
20
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
MCE 25 19 12 9 71 M2 (Hss...
MCE 25 19 12 9 71 M2 (Hss...
25
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
MCE 32 25 16 10 71 M2 (Hs...
MCE 32 25 16 10 71 M2 (Hs...
32
41-55 HRC
60-63 HRC
Grinding and lapping
Measurements are carried ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성