카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 15 - Unnitrided ejector pins DIN 9861 Forma D
Rigon
Plastic
Ejector pins
Conical head ejector pins
Powered by
CAD모델 선택
{rigon/92_plastica/b0/g7_sg/rpa15.prj},{NB=RPA15 08,00X200},{SIG=RPA15},{COD=RPA15 08,00X200},{D1=8.0},{D2=10.0},{H=2.7},{L=200},{MAT=Acciaio 1.2343},{DT=46 ± 3 HRC},{DS=45...46 HRC},{TR=Non eseguito},{FIN=Finemente rettificato}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Height
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPA15 03,00X100
RPA15
RPA15 03,00X100
3.0
4.5
1.8
100
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 03,00X125
RPA15
RPA15 03,00X125
3.0
4.5
1.8
125
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 03,00X160
RPA15
RPA15 03,00X160
3.0
4.5
1.8
160
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 03,00X200
RPA15
RPA15 03,00X200
3.0
4.5
1.8
200
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 03,00X250
RPA15
RPA15 03,00X250
3.0
4.5
1.8
250
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X100
RPA15
RPA15 04,00X100
4.0
5.5
1.8
100
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X125
RPA15
RPA15 04,00X125
4.0
5.5
1.8
125
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X160
RPA15
RPA15 04,00X160
4.0
5.5
1.8
160
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X200
RPA15
RPA15 04,00X200
4.0
5.5
1.8
200
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X250
RPA15
RPA15 04,00X250
4.0
5.5
1.8
250
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 04,00X315
RPA15
RPA15 04,00X315
4.0
5.5
1.8
315
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X100
RPA15
RPA15 05,00X100
5.0
6.5
1.8
100
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X125
RPA15
RPA15 05,00X125
5.0
6.5
1.8
125
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X160
RPA15
RPA15 05,00X160
5.0
6.5
1.8
160
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X200
RPA15
RPA15 05,00X200
5.0
6.5
1.8
200
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X250
RPA15
RPA15 05,00X250
5.0
6.5
1.8
250
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 05,00X315
RPA15
RPA15 05,00X315
5.0
6.5
1.8
315
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X100
RPA15
RPA15 06,00X100
6.0
8.0
2.2
100
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X125
RPA15
RPA15 06,00X125
6.0
8.0
2.2
125
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X160
RPA15
RPA15 06,00X160
6.0
8.0
2.2
160
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X200
RPA15
RPA15 06,00X200
6.0
8.0
2.2
200
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X250
RPA15
RPA15 06,00X250
6.0
8.0
2.2
250
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 06,00X315
RPA15
RPA15 06,00X315
6.0
8.0
2.2
315
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 08,00X100
RPA15
RPA15 08,00X100
8.0
10.0
2.7
100
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
RPA15 08,00X125
RPA15
RPA15 08,00X125
8.0
10.0
2.7
125
Steel 1.2343
46 ± 3 HRC
45...46 HRC
Not done
Finely grounded
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성