카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-18 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e3_sg/rbb18.prj},{NB=RBB18 022056},{SIG=RBB18},{COD=RBB18 022056},{RBB18=022056},{D1=22},{L1=64},{F=6},{K=3},{D3=30},{D4=35},{S2=56},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200-220 HB}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
RBB18
ⁿ/ₐ
D1
[mm]
L1
[mm]
F
[mm]
K
[mm]
D3
[mm]
D4
[mm]
S2
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB18 009012
RBB18
RBB18 009012
009012
9
17
5
3
14
16
12
Aluminum bronze and solid...
200-220 HB
RBB18 009017
RBB18
RBB18 009017
009017
9
22
5
3
14
16
17
Aluminum bronze and solid...
200-220 HB
RBB18 009022
RBB18
RBB18 009022
009022
9
27
5
3
14
16
22
Aluminum bronze and solid...
200-220 HB
RBB18 009027
RBB18
RBB18 009027
009027
9
32
5
3
14
16
27
Aluminum bronze and solid...
200-220 HB
RBB18 009036
RBB18
RBB18 009036
009036
9
41
5
3
14
16
36
Aluminum bronze and solid...
200-220 HB
RBB18 010012
RBB18
RBB18 010012
010012
10
17
5
3
14
16
12
Aluminum bronze and solid...
200-220 HB
RBB18 010017
RBB18
RBB18 010017
010017
10
22
5
3
14
16
17
Aluminum bronze and solid...
200-220 HB
RBB18 010022
RBB18
RBB18 010022
010022
10
27
5
3
14
16
22
Aluminum bronze and solid...
200-220 HB
RBB18 010027
RBB18
RBB18 010027
010027
10
32
5
3
14
16
27
Aluminum bronze and solid...
200-220 HB
RBB18 010036
RBB18
RBB18 010036
010036
10
41
5
3
14
16
36
Aluminum bronze and solid...
200-220 HB
RBB18 010046
RBB18
RBB18 010046
010046
10
51
5
3
14
16
46
Aluminum bronze and solid...
200-220 HB
RBB18 010056
RBB18
RBB18 010056
010056
10
61
5
3
14
16
56
Aluminum bronze and solid...
200-220 HB
RBB18 010066
RBB18
RBB18 010066
010066
10
71
5
3
14
16
66
Aluminum bronze and solid...
200-220 HB
RBB18 014017
RBB18
RBB18 014017
014017
14
23
6
3
20
25
17
Aluminum bronze and solid...
200-220 HB
RBB18 014022
RBB18
RBB18 014022
014022
14
28
6
3
20
25
22
Aluminum bronze and solid...
200-220 HB
RBB18 014027
RBB18
RBB18 014027
014027
14
33
6
3
20
25
27
Aluminum bronze and solid...
200-220 HB
RBB18 014036
RBB18
RBB18 014036
014036
14
42
6
3
20
25
36
Aluminum bronze and solid...
200-220 HB
RBB18 014046
RBB18
RBB18 014046
014046
14
52
6
3
20
25
46
Aluminum bronze and solid...
200-220 HB
RBB18 014056
RBB18
RBB18 014056
014056
14
62
6
3
20
25
56
Aluminum bronze and solid...
200-220 HB
RBB18 014066
RBB18
RBB18 014066
014066
14
72
6
3
20
25
66
Aluminum bronze and solid...
200-220 HB
RBB18 014076
RBB18
RBB18 014076
014076
14
82
6
3
20
25
76
Aluminum bronze and solid...
200-220 HB
RBB18 014086
RBB18
RBB18 014086
014086
14
92
6
3
20
25
86
Aluminum bronze and solid...
200-220 HB
RBB18 015017
RBB18
RBB18 015017
015017
15
23
6
3
20
25
17
Aluminum bronze and solid...
200-220 HB
RBB18 015022
RBB18
RBB18 015022
015022
15
28
6
3
20
25
22
Aluminum bronze and solid...
200-220 HB
RBB18 015027
RBB18
RBB18 015027
015027
15
33
6
3
20
25
27
Aluminum bronze and solid...
200-220 HB
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성