카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-02 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e3_sg/rbb02.prj},{NB=RBB 02-048071},{IDNR=},{SIG=RBB02},{COD=RBB02 048071},{CODEX=048071},{AUDI=0},{OPEL=-},{D1=48},{D2=63},{D3=63},{D4=71},{L1=71},{L2=56},{L3=6.3},{L4=6.3},{R1=5},{R2=1},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
AUDI
39D860 AUDI
[mm]
OPEL
U2802-95 OPEL
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R1
[mm]
R2
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB 02-024040
RBB02
RBB02 024040
0
-
24
32
32
40
40
30
6.3
3.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-025040
RBB02
RBB02 025040
11
F33020001
25
32
32
40
40
30
6.3
3.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-030050
RBB02
RBB02 030050
0
-
30
40
40
50
50
40
6.3
4.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-032050
RBB02
RBB02 032050
12
F33020002
32
40
40
50
50
40
6.3
4.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-038063
RBB02
RBB02 038063
0
-
38
50
50
63
63
50
6.3
5.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-040063
RBB02
RBB02 040063
13
F33020003
40
50
50
63
63
50
6.3
5.0
3
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-048071
RBB02
RBB02 048071
0
-
48
63
63
71
71
56
6.3
6.3
5
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-050071
RBB02
RBB02 050071
14
F33020004
50
63
63
71
71
56
6.3
6.3
5
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-060080
RBB02
RBB02 060080
0
-
60
80
80
90
80
63
10.0
8.0
6
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-063080
RBB02
RBB02 063080
15
F33020005
63
80
80
90
80
63
10.0
8.0
6
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-080100
RBB02
RBB02 080100
16
F33020006
80
100
100
112
100
70
10.0
10.0
8
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-100125
RBB02
RBB02 100125
17
F33020007
100
125
125
140
125
106
10.0
12.5
10
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-125160
RBB02
RBB02 125160
18
F33020008
125
160
160
180
160
132
10.0
16.0
12
1
Aluminum bronze and solid...
200 - 220 HB
RBB 02-160200
RBB02
RBB02 160200
20
-
160
200
200
220
200
170
10.0
16.0
18
1
Aluminum bronze and solid...
200 - 220 HB
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성